8S-4717: Hex Head Bolts, Phosphate And Oil Coated
+ / - Hover over image to Zoom
Other Views

    8S-4717: Hex Head Bolts, Phosphate And Oil Coated

    Part Number: 8S-4717
    Brand: Cat
    Retrieving Price.....

    Inch

    Cat bolts and matching hardened washers and nuts form a matched system which produces consistently high clamp loads

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bolt Type: Hex Head Bolts
    • Finish: Phosphate and Oil Coated
    • Grip Length - 2 (in): 1.63
    • Head Height - 4 (in): 0.24
    • Head Width - 5 (in): 0.50
    • Thread: Fine Thread UNF
    • Thread Size (in - TPI) (in): 5/16 - 24
    • Total Bolt Length - 3 (in): 2 1/2
    telehandler
    RTC60 RT50, RT50SA, RT60

    asphalt paver
    AP-800, AP-800B AP-1200, WE-851B, WE-601B

    cold planer
    PR-75

    paving compactor
    CB-424, CS-433B, PS-130, CS-431B, PS-110, CP-323, CS-323 CP-433B, PS-180

    underground articulated truck
    AE40 AD40 AD45

    motor grader
    140G, 12G, 130G, 14G, 16G

    excavator
    212, 205 206

    off-highway truck
    776, 777