8S-4721: Hex Head Bolts, Phosphate and Oil Coated
+ / - Hover over image to Zoom
Other Views

    8S-4721: Hex Head Bolts, Phosphate and Oil Coated

    Part Number: 8S-4721
    Brand: Cat
    Retrieving Price.....

    Inch

    Cat bolts and matching hardened washers and nuts form a matched system which produces consistently high clamp loads

    UNITS:
    • US
    • Metric
    • Bolt Type: Hex Head Bolts
    • Finish: Phosphate and Oil Coated
    • Grip Length - 2 (in): 3.63
    • Head Height - 4 (in): 0.24
    • Head Width - 5 (in): 0.50
    • Thread: Fine Thread UNF
    • Thread Size (in - TPI) (in): 5/16 - 24
    • Total Bolt Length - 3 (in): 4 1/2
    vibratory single drum smooth
    CS-323L, CS-431B, CS-433B

    vibratory single drum pad
    CP-433B

    asphalt pavers
    AP-800

    3600
    C280-12

    track loaders
    963BLGP

    wheel excavators
    212, 206

    track excavators
    205LC