• Home
  • 8S-4729: Hex Head Bolts, Phosphate and Oil Coated
8S-4729: Hex Head Bolts, Phosphate and Oil Coated
+ / - Hover over image to Zoom
Other Views

    8S-4729: Hex Head Bolts, Phosphate and Oil Coated

    Part Number: 8S-4729
    Brand: Cat
    Retrieving Price.....

    Inch

    Cat bolts and matching hardened washers and nuts form a matched system which produces consistently high clamp loads

    UNITS:
    • US
    • Metric
    • Bolt Type: 0, Hex Head Bolts
    • Finish: Phosphate and Oil Coated, 0
    • Grip Length - 2 (in): 0, 3.37
    • Head Height - 4 (in): 0.34, 0
    • Head Width - 5 (in): 0.69, 0
    • Thread: 0, Fine Thread UNF
    • Thread Size (in - tpi) (in): 7/16 - 20
    • Total Bolt Length - 3 (in): 4 1/2, 0
    • Unit of Measurement: 0, Inch