8S-8042: COLLAR
+ / - Hover over image to Zoom
Other Views

    8S-8042: COLLAR

    Part Number: 8S-8042
    Brand: Cat
    Retrieving Price.....

    Turbocharger Thrust Collar

    Description:

    • Thrust collars are an important component of turbochargers, which enhance engine efficiency and capacity by forcing more air, and proportionately more fuel, into the combustion chamber

    Attributes:

    • Cat® turbocharger components reduce owning and operating costs by increased service interval timing, improved altitude and turndown capability and improved uptime

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 0.3
    • Height (mm): 7.6
    • Length (in): 3.8
    • Length (mm): 96.5
    • Width (mm): 71.1
    wheel tractor-scraper
    627B, 637B 627, 637, 623B, 621B

    pipelayer
    571F, 561C, 583K, 572G, 572F, 571G

    motor grader
    16G, 140, 120, 12G, 12F, 140G, 14E, 14G

    wheel-type loader
    966C, 980B, 980C

    wheel-type skidder
    528

    engine - industrial
    3406B, 3412, 3408, D333C, 3306, 3408B

    engine - truck
    3306, 3406, 1673C 1693

    track-type tractor
    D7F, D5, D6C, 8S 183B D8H, D7G, D8K, 8D

    generator
    SR4

    wheel dozer
    824C, 814, 824S

    track-type loader
    983B, 977K

    excavator
    245

    earthmoving compactor
    816, 825C, 815, 826C, 825