8S-8043: SPACER
+ / - Hover over image to Zoom
Other Views

    8S-8043: SPACER

    Part Number: 8S-8043
    Brand: Cat
    Retrieving Price.....

    Turbocharger Thrust Spacer

    Description:

    • Thrust spacers are an important component of turbochargers, which enhance engine efficiency and capacity by forcing more air, and proportionately more fuel, into the combustion chamber

    Attributes:

    • Cat® turbocharger components reduce owning and operating costs by increased service interval timing, improved altitude and turndown capability and improved uptime

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 0.5
    • Height (mm): 12.7
    • Length (in): 3.8
    • Length (mm): 96.5
    • Width (mm): 71.1
    wheel tractor-scraper
    621B, 627, 637B 627B, 637, 623B

    pipelayer
    561C, 571F, 583K, 571G, 572G, 572F

    motor grader
    140G, 16G, 14E, 14G, 120, 140, 12G, 12F

    wheel-type loader
    966C, 980C, 980B

    wheel-type skidder
    528

    engine - industrial
    3412, 3408, 3406B, D333C, 3306, 3408B

    engine - truck
    3306, 3406, 1673C 1693

    track-type tractor
    D5, D8H, 8D D8K, D7F, D6C, D7G, 8S 183B

    generator
    SR4

    wheel dozer
    814, 824S 824C

    track-type loader
    977K, 983B

    excavator
    245

    earthmoving compactor
    815, 825 825C, 816, 826C