Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainDifferentialsDifferential Bearings8S-9075: 110mm Inside Diameter Cone Bearing
HomeDrivetrainDifferentialsDifferential Bearings8S-9075: 110mm Inside Diameter Cone Bearing
8S-9075: 110mm Inside Diameter Cone Bearing

Cat® Tapered Roller Bearing

Brand: Cat

Product Images
8S-9075: 110mm Inside Diameter Cone Bearing
8S-9075: 110mm Inside Diameter Cone Bearing
8S-9075: 110mm Inside Diameter Cone Bearing
8S-9075: 110mm Inside Diameter Cone Bearing
8S-9075: 110mm Inside Diameter Cone Bearing

Cat® Tapered Roller Bearing

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8S-9075

Units of Measure

USMetric
Height (mm): 35.1
Material: Alloy Steel
Inside Diameter (mm): 110.0
Inside Diameter (in): 4.33
Height (in): 1.38
View More
Compatible Models for part number 8S-9075

UNDERGROUND ART TRUCK

AD30

INTEGRATED TOOLCARRIER

IT38G II

WHEEL TRACTOR-SCRAPER

627 623 621 627K LRC 632 623K LRC 623K 621K 627K 657 651

LOAD HAUL DUMP

R1700G R1700 II

OFF HIGHWAY TRUCK

793D 789 785 789G 789D

WINCH

57H 59N 59L 58L 57 59 58

MOTOR GRADER

18M3 16 14 18 16M 163H 16H 16G 14M 140 143H 16GC 14H 14G 14M3 16H NA 16M3 14M-3 14H NA 163H NA

ROTARY CUTTER

RC20

TRACK SKIDDER

527 517

TRACK-TYPE TRACTOR

D7R D7G D7H D8R D8L D8N D9L D9N D10N D10R

WHEEL SKIDDER

525 515 545 535B 525B

PIPELAYER

578 572G 594H

EXCAVATOR

225B 225D 229D 229 225 231D

RIPPER SCARIFIER

16G

WHEEL TRACTOR

650B 651B 651E 660B 615 611 621 615C II 651 641B 666B 623B 623G 623H 623E 623F 621B 657E 657B 621K OEM 621R 621E 621F 657G 621G 621H 621S 615C 627B 627G 627H 627E 627F

SOIL COMPACTOR

825 825H 825G 825K 825G II

EJECTOR TRUCK

730C 740B 740 730 D400E II

WHEEL DOZER

824H 824G 824C 824K 824 824G II

LANDFILL COMPACTOR

826 826G II 826G 826H 826K

WHEEL LOADER

972G 972H 972K 962H 980G II 966H 966G 966K 980F II 966K XE 972G II 980C 980F 980H 980G 966G II

ARTICULATED TRUCK

D550B D44B D35HP D35C 740C 740B D400D 740 GC 730C 745C D350E II D40D 740 D400E II 735C 735B 745 730 735 OEM 735 D300E II

RIPPER

7 9 8

WHEEL SCRAPER

621E 621B

TRUCK

785 793D 793C 793F 793F XQ 785G 793F CMD 793F OEM 789D

LOGGER

227

BULLDOZER

7SU 7S LGP 824S 8S 8U 9C 9U 9S 7A 7S 7U 8A 8SU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced