8S-9226: HOUSING
+ / - Hover over image to Zoom
Other Views

    8S-9226: HOUSING

    Part Number: 8S-9226
    Brand: Cat
    Retrieving Price.....

    Turbocharger Turbine Housing

    Description:

    • Housings are an important component of turbocharger turbines, which convert engine exhaust gas energy into mechanical energy to drive the compressor

    Attributes:

    • Cat® turbocharger components reduce owning and operating costs by increased service interval timing, improved altitude and turndown capability and improved uptime

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.

    Looking for a Remanufactured Part Option?

    Cat® Reman parts offer same-as-new quality and reliability at a fraction-of-new cost.
    Brand: Cat
    You can have it all with Cat Reman. Best-built Cat® parts with full warrant...
    UNITS:
    • US
    • Metric
    • Height (in): 6.8
    • Length (in): 10.8
    wheel tractor-scraper
    627B, 637, 627, 637B

    pipelayer
    572G, 571F, 572F, 561C, 571G

    motor grader
    140, 12G, 120, 140G, 14E, 12F, 14G

    wheel-type loader
    980B, 966C

    wheel-type skidder
    528

    engine - industrial
    3306, D333C

    engine - truck
    1673C 3306, 1674

    track-type tractor
    D6C, D5, D7G, D7F, 6 D6D, 6S 5 6A

    generator
    SR4

    wheel dozer
    814

    track-type loader
    977K, 977

    excavator
    235

    earthmoving compactor
    816, 815