8T-0727: BEARING
+ / - Hover over image to Zoom
Other Views

    8T-0727: BEARING

    Part Number: 8T-0727
    Brand: Cat
    Retrieving Price.....

    Cat® Ball Bearing (Single Row)

    Description:
    Ball Bearings reduce friction and provide protection between mating parts. They are specifically designed for high speed, low load applications with little to no side thrust.


    Attributes:
    Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.


    Recommended Application:
    Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system.

    vees 27 to 32 liter
    G3412, G3408C, G3412C, G3408

    3300
    G3304, G3304B, G3306, G3306B, 3306

    15 to 18 liter
    G3406, 3406C

    cg137-8
    CG137-8

    cg137-12
    CG137-12