8T-1482: Flat Washer, Zinc Flake
+ / - Hover over image to Zoom
Other Views

    8T-1482: Flat Washer, Zinc Flake

    Part Number: 8T-1482
    Brand: Cat
    Retrieving Price.....

    Metric

    Cat bolts and matching hardened washers and nuts form a matched system which produces consistently high clamp loads.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Finish: Zinc Flake
    • Finish Notes: Caterpillar is changing from Zinc Plating to a Zinc Flake finish for many washers. The new coating improves corrosion protection to 720 hours. Until stock of the current finish is depleted, you may receive either finish due to the exhaust process.
    • Hardened: Yes
    • Washer Type: Flat Washer
    asphalt pavers
    AP500FLRC, AP600FLRC, AP1000F, AP600F

    wheel tractor-scraper
    621H, 627K LRC 621K OEM 621K, 627K, 631K, 637K, 623K LRC 623H

    engine - generator set
    C18, C175-16, C15

    track feller bunchers
    521B, 522B, 552, TK721, 541, TK1051, 551, 532, 521, 5412

    forest products
    2290, 511, 1090, 541 2 2391, 2390, TK741, TK711, 1390, 1190, 2590, TK732, 552 2 1190T, 1290T, TK751, TK722, 522, 2491, TK752

    work tool
    B6

    track type tractors
    D6K2LGP, D5G, D6R, D6NXL, D6KLGP, D6NLGP, D6K2XL, D6TXW, D6TXL, D6TLGP, D6R2LGP, D6MXL, D6KXL, D6MLGP, D6RIII, D5MXL, D6RIIIXW, D5NLGP, D6T3XELGP, D3GLGP, D5MLGP, D4GLGP, D6RLGP, D4GXL, D5NXL, D6T2XL, D6T3XW, D6T3XEXW, D6T3XEXL

    track excavators
    336DL, 320B, 385C, 5090B, 336DOEM, 330DLN, 365CMH, 385CL, 365CLFS, 345BIIL, 385BL, 330DLOEM, 365BLU, 385CFS, 330B, 385CLMH, 330C, 330BLN, 365BL, 330DL, 365BMH, 345BII, 350L, 345BL

    articulated trucks
    740CEJ, 735, 730C2, 730C2EJ, 730DEJ, 730, 725C2, 745C, 730C, 730DEJLRC, 735DLRC, 735D, 735C, 730CEJ, 730D, 730DLRC, 740DEJ, 740GC 745D

    off-highway truck
    797F, 795F AC 795F XQ 793F AC 793F XQ 793F CMD 785G, 793F OEM

    vibratory single drum smooth
    CS10GC, CS12GC, CS11GC

    track-type tractor
    D6T, D6K2, D6K LGP D6R LGP D5R LGP D4G, D6N, D3G, D6N LGP D5M D6K2 LGP D6T LGP D6R, D6T XL D5N D5G, D6M D6N XL D6K2 XL D6R XL D6K XL D6K D5R XL D6T XW

    petroleum products
    WSP305 WSF273 XD WSF255 XD WSF223 SS WS223 SS WSF223 XD TH35-E81 CX35-C18I CX38-P892 WSF255 SS WSF255 C18, TH31-E61 WSF275 SS WS255 XD, WSP273 WSF243 XD WS223, CX35-P800 WSF253 XD TH35-C15I WSP223, CX31-C11I WSF243 SS WS273 XD, WSF223 TH35-C13T CX31-C13I TH31-C9I CX38-P800 WSF305 XD C15, CX31-C18I WSF253 SS TH35-C11I CX31-C15I TH31-C9T WS255 SS, WSP255, WS305 XD, CX31-P600 WSF275 XD WS255, TH35-C13I WS223 XD, TH35-C15T CX31-C9I

    track-type loader
    953K, 973, 973D

    backhoe loaders
    432F2, 427F2, 428F2LRC, 432F2LRC, 444F, 434F2LRC, 442E, 434E, 432F, 428F2, 434F, 432E, 422F, 444E, 440, 450-07 426F2LRC

    track-type skidder
    517 527

    log loaders forestry
    330DFMLLA

    3500
    C175-20

    wheel tractor scrapers
    631K, 627H, 623K, 637K, 621K, 621H, 623H, 627KLRC, 621KLRC, 623KLRC, 631KLRC, 631KOEM, 621KOEM, 621HOEM, 637KLRC

    motor grader
    24, 14M-3 120K 2

    wheel-type loader
    902C, 924H, 924G, 924K 928HZ, 938K 904H, 918M 930H, 980G II 988K, 924GZ, 901C2, 910K 914K 902C2, 924F, 990K, 928G, 938H, 930M 930K 910E, 903C, 924HZ, 910F, 930G, 990 II 903C2 988K XE 980K, 988 XE 904B, 901C

    10 to 13 liter
    C11

    compactors
    836H, 826H, 836G, 826GII

    motor graders
    18M3, 16M3, 120K, 24, 16M, 24M, 24H, 14M3, 140K, 24N

    articulated dump truck
    730, 745 725, 730C, 740B, 740, D400E II 735C, 725C, 740 GC 730C2 EJ 740C 735

    asphalt paver
    AP600F, AP655F, AP500F, AP-1000F

    integrated toolcarrier
    IT24F, IT28G, IT12B, IT38H, IT14F, IT28F

    15 to 18 liter
    C15

    forestry excavators
    330DFMGF

    skidders
    517GR

    wheeled excavator
    M330D W345B II M314F

    wheel dozer
    844, 834K, 844K, 834H, 854G

    off highway trucks
    793F, 797F, 793FCMD, 797FXQ, 793FXQ

    excavator
    385B, 330C L 385C L 330C MH 330C, 365B L 336D L 336D LN 365C 345B II 365B II 365C L MH 365C L 330D L 336D, 385C FS 320B N 5230B, 365B, 330D MH 5130B, 345B, 330C LN 345B II MH 320B, 330B L 330D, 320B S 385C, 320B L 330D FM 345B L 385C L MH 330C FM 350 L 330D LN 5090B

    wheel loaders
    928H, 990H, 992G, 930G, 924GZ, 992K, 924K 926M 938H, 990K, 988K, 938K 980K, 930M 924F, 938M 980H, 928HZ, 930K 924HZ, IT28G, 980GII, 928GZ, 988KLRC, 988KXE, 990KLRC, 924G, IT12F, 918F

    backhoe loader
    432F, 442E, 444F2, 428F, 428F2, 434F2, 422E, 444E, 432E, 428E, 434F, 444F, 426 F2 434E, 432F2, 424B, 422F2

    wheel dozers
    854K, 844H, 854G, 844KLRC, 834KLRC

    wheel excavators
    W345BIIMH

    earthmoving compactor
    826G II