• Home
  • 8T-2151: Internal Snap Ring
8T-2151: Internal Snap Ring
+ / - Hover over image to Zoom
Other Views

    8T-2151: Internal Snap Ring

    Part Number: 8T-2151
    Brand: Cat
    Retrieving Price.....

    Inch, Rectangular

    Cat snap rings are made of tempered carbon steel

    UNITS:
    • US
    • Metric
    • Bore Diameter(in): 5.32, 0
    • Free Diameter - A(in): 0, 5.44
    • Shape: Rectangular, 0
    • Snap Ring Type: 0, Internal
    • Thickness - B (in): 0, 0.098
    • Unit of Measurement: Inch, 0