8T-3988: Yoke Type Rod End/Forged
+ / - Hover over image to Zoom
Other Views

    8T-3988: Yoke Type Rod End/Forged

    Part Number: 8T-3988
    Brand: Cat
    Retrieving Price.....

    Metric

    UNITS:
    • US
    • Metric
    • Gap Size - B (mm): 11.1
    • Height - C (mm): 22.2
    • Length to Pin Hole - A (mm): 63.5
    • Retaining Pin: 6S-6646
    • Rod Diameter (mm): M10
    • Rod Diameter Note (mm): 9.5 bore
    • Rod End Type: Yoke-Type/Forged
    • Width - D (mm): 17.5
    ttt
    D6M