Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersNuts8T-4131: M20 x 2.5mm Hex Nut
Home
Hardware, Seals, & ConsumablesHardwareFastenersNuts
8T-4131: M20 x 2.5mm Hex Nut
8T-4131: M20 x 2.5mm Hex Nut

Cat® M20 Steel Hexagonal Full Nut

Brand: Cat

Product Images
8T-4131: M20 x 2.5mm Hex Nut
8T-4131: M20 x 2.5mm Hex Nut
8T-4131: M20 x 2.5mm Hex Nut
8T-4131: M20 x 2.5mm Hex Nut
8T-4131: M20 x 2.5mm Hex Nut

Cat® M20 Steel Hexagonal Full Nut

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Related parts
7X-2565: M20-2.5 x 100mm Hex Head Bolt
7X-2565: M20-2.5 x 100mm Hex Head Bolt

Track Bolt

Check Price
287-5701: M20-2.5 x 50mm Hex Head Bolt
287-5701: M20-2.5 x 50mm Hex Head Bolt

Cat® M20 Hexagonal Head Steel Bolt

Check Price
213-5007: M20-2.5 x 80mm Hex Head Bolt
213-5007: M20-2.5 x 80mm Hex Head Bolt

Hex Head Bolt

Check Price
8T-4123: M20 ID Steel Flat Washer
8T-4123: M20 ID Steel Flat Washer

Cat® Flat Washer, ID X OD X T: 22 X 35 X 3.5 mm

Check Price
8T-6381: M20-2.5 x 120mm Hex Head Bolt
8T-6381: M20-2.5 x 120mm Hex Head Bolt

Track Bolt

Check Price
198-4781: M20 ID Steel Flat Washer
198-4781: M20 ID Steel Flat Washer

Cat® Hard Washer for Hydraulic Hoses and Radiators

Check Price
7X-2565
7X-2565: M20-2.5 x 100mm Hex Head Bolt
Check Price
287-5701
287-5701: M20-2.5 x 50mm Hex Head Bolt
Check Price
213-5007
213-5007: M20-2.5 x 80mm Hex Head Bolt
Check Price
8T-4123
8T-4123: M20 ID Steel Flat Washer
Check Price
8T-6381
8T-6381: M20-2.5 x 120mm Hex Head Bolt
Check Price
198-4781
198-4781: M20 ID Steel Flat Washer
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert