8T-4167: WASHER-HARD
+ / - Hover over image to Zoom
Other Views

    8T-4167: WASHER-HARD

    Part Number: 8T-4167
    Brand: Cat
    Retrieving Price.....
    Save to List

    Metric

    Cat bolts and matching hardened washers and nuts form a matched system which produces consistently high clamp loads.

    Warning: This product can expose you to chemicals includingLead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Coating: Zinc-Flake (720 h Salt Spray)
    • Finish: Zinc Flake
    • Finish Notes: Caterpillar is changing from Zinc Plating to a Zinc Flake finish for many washers. The new coating improves corrosion protection to 720 hours. Until stock of the current finish is depleted, you may receive either finish due to the exhaust process.
    • Hardened: Yes
    • Material Description: Steel- Hardened (1000 Mpa MIN yield strength)
    • Washer Type: Flat Washer
    engineer support tractor
    C18 DEUCE 30/30

    challenger
    35 65D 55 65C 65B 45 85C 75D 70C 75C 85D MT800 65 75

    wheel-type loader
    962G 994K 962M 924K 980G II 980K 966M 907H 950F II 982M 950M 980G 988H 972M 962K 950L 966F 966M XE 994H 908H2 966G 950G 950G II 972K 966H 972M XE 972G II 914G 950H 938H 920K 980C 908M 972H 990 II 906H2 928F 924G 914K 992G 972L 924H 910K 930K 993K 992K 960F 908H 907K 966G II 966K 962H 938F 926M 930G 928H 907M 901C2 906H 938G II 972G 986K 966E 903C2 962L 910G 950K 903C 936F 903D 988K 980M 990K 928G 914G2 906M 962G II 980H 938G 930M 980K HLG 966L 988F 950F 928HZ 962 910E 980L 924F 924HZ 924GZ 988F II 994F 950M Z 938K 914M 986H 966F II 930H 910M 918F 994D 990H 910F 950 GC 988K XE 918M 966K XE 907H2 966D 902C 938M 994 901C 908K 962M Z 902C2 906K 988G 990 980F

    engine - generator set
    C18 3412C 3516B G3520 3516 C32 PM3516 C175-16 3512B C15 I6 3516C 3512 C15 G3520H C27 G3516B 3512C 3508 PP3516 C18 I6 3508B CG137-12 C175-20 G3516C G3516H C13GENSET

    wheel-type skidder
    525 525D 518C 545D 545 555D 535D 525B 530B 535C 535B 515 528B 545C 525C

    off-highway truck
    770G 775G OEM 793F CMD 772G 777D 777G 773GC 794 AC 793F OEM 773G LRC 797F 785G 772G OEM 796 AC 770G OEM 795F XQ 793B 777E 797 793C 793 793F 793F XQ 797B 773G OEM 793F AC 777B 795F AC 775G LRC 798 AC 773G 793D 775G

    engine - machine
    C4.4

    engine - industrial
    C-9 3512E 3516E C7 C9 C13 C9.3 C4.4 C175-16 C9.3B G3512E 3516C 3126B

    track-type loader
    973C 933C 953D 963D 953C 973 963 931C II 963K 933 939 973D 953K 935C II 963B 939C 963C

    articulated dump truck
    725 D400E II 740 725C2 730 745 735 D20D 735B 730C D400D 740B 745C 740C D250D 725C D350E D350E II 735 OEM D250E II D40D D300E D250E 730C2 D350D 735C D25D D400E D30D D300D 740 GC D300E II 730C2 EJ

    telehandler
    TH514C RT80 TH580B TH417D TL1255D TH560B TH336C TH340B TH407C TH62 TH63 RT60 TH210 TH215 TH306D TH103 TH406C TH414C TH417C TH360B RTC60 TH337C TL1055D TH83 TH350B TH3510D TL943D TH82 TH514D TH314D TH357D TH220B RT50 TH408D TH460B TH330B RT50SA TH355B RT100 TL642D

    mini hydraulic excavator
    307D 308D 308E 308E2 307-A 307B 308E2SR 308E CR 308E SR 308 302.5C 305D CR 309 308C 307E 308E2CR 308E2 CR 307.5 307C 310 307E2 303.5E 308E2 SR 308.5

    road reclaimer
    RM-250C RM500B RM-350 RR-250B SS-250B RM-500 RM-350B SM-350 RM-300

    motor grader
    12M 160M 3 160M 140M 160M 2 140 GC 120 120K 12M 2 24M 16M 120M 140M 3 140M 2 120K 2 12M 3 12M 3 AWD 120M 2 24 18M3 140M 3 AWD 16M3 12K 160M 3 AWD 140K 140 14M 160K 14M3 14L 140K 2 24H 120L 14M-3

    material handler
    MH3022 MH3024 MH3026 M325D MH M325D L MH MH3037 MH3295

    wheeled excavator
    M318 M320 M315D M313D M322D MH M322D M322F M325C MH M330D M318D MH M317D2 M322C W330B M318C MH W345B II M325B M315D2 M318D M324D2 MH M316D M318C W345C MH M320D2 M322D2 M322D2 MH

    paving compactor
    CP56B CB-34B CW-34 CB-534B CB-534D CB2.5 CCS7 CP-44 CB-564D CP-68B CS-533E CS-54 CP-573E CB-32B CS64B CP-563C CB-54B CP-76 CW-16 CS-56B CB-64 CB-434C CP-533E CP-433E CB-66B CS-531C CP-56 CB10 CP74B CS-533D PF-300B CB-64B CS-583E CC-34B CP-533C CB13 PS-360C CS-431C CS-64 CS-423E CS-533C CS-563D CS68B CB-44B CS-323C CS74B PF-300 CS-74 CS44B CS-54B CS-433C CS-74B CB-534 CP-74B CB7 CS-44 CP44B CB-24B CB-36B CB-34B XW CS-76B CCS9 CS-433E CS-56 CP-54B CS-68B CS-683E CS-663E CP-56B CS-64B CP-64 CS-531D CB-434D PS-150C CD8 CP-34 CS-573E PS-300 CP-54 CB8 CD-44B PF-300C CS11 CW34 CS-66B CP-663E CB-634 CS78B PS-200B CB-634C CB-534C CB-54 CW12 CB-525B CS56B CB2.9 CS-563E CP-563E CP54B CB-22B CC-24B CB-434B CS-79B CS-78B CP-323C CS54B CW-14 CS-34 CP-533D CP-433C PS-300B CP-74 CD-54 CC2.6 CB15 PF-290B CP76B CB-634D CB-68B CP68B CS-583D CB46B CD-54B CB2.7 PS-150B CS-563C CB16 CP-44B CB-535B CD10 CS10 PS-360B CS-44B CS-573D PS-500 CS-76 CS12 CS79B CP-563D PS-300C CB-523B

    underground articulated truck
    AD60 AD45B AD30 AD55 AD22 AD55B

    excavator
    336D2 XE 330C 322C FM 345B II 390F 568 FM LL 336E L 349E L 385B 349D L 349E 325D L 330C MH 315D L 349D2 L 320B FM LL 330D LN 330D L 374D L 345B II MH 323D2 L 329D 385C L 324D 390D L 320-A 312D 325D FM 365B L 336D L 349 330D 336D LN 312B L 329D LN 345D L 568 FM 5230 325-A L 315-A 330 L 325C 325C L 329D L 345C 330D FM 374F L 323D LN 345B L 336E 320-A L 336E LNH 5080 345C L 340D L 329E L 330B L 319C 323D L 307 M325D MH 5090B 330C FM 390D 365C L 320B L 365B 330B 325B L 336D2 L 324D L 320B S 324D FM 350-A 320N 390F L 336F LN XE 320C 330-A 320E L 330-A L 349F LXE 385C 325 L 325D 320C FM 375-A 350-A L 349D2 322C 385C FS 325-A FM L 322B L 336F L 365C L MH 330F 325B LN 320 L 324E L 322-A N 336 GC 312-A 320-A N 349D 352F-VG 319D 365B II 322-A L M325D L MH 365C 336D 307-A 312D2 L 345B 349F L 323F SA 336D2 GC 349E L VG 318C 336D2 322 L 320B LL 336 340D2 L 322 LN 312C L 350 L 329E 320D 325 LN 325-A 330C L 320D FM 352F 325C FM 320B 323F OEM 312B 324E LN 324D FM LL 385C L MH 325D MH 330-A L 5110B 315C 345C MH 312D L 345D 340 324E 317B LN 352 324D LN 320-A S 315B L 325D FM LL 312D2 336D2 LXE 330FMHPU 312C 336E LH 330D MH 322B LN 5130B 5130 319D LN 375-A L 325-A LN 320D L 345D L VG 322N 315B FM L 328D LCR 336F 336F L XE 322B 336E HVG 317-A N 5230B 323D S 325B 320B N 320C L 336E LN 330 LN 330-A LN 336D2 L XE 319D L 336F LNXE 330B LN 317B L 352FMHPU 558 317-A 323D SA 317 N 349E L HVG 322-A LN 322-A 330C LN

    drill
    MD6310 MD6200 MD6250

    wheel tractor-scraper
    TS185 627H 621H 631K 621G 637G TS225 657E 631G 623G 637K 623H TS220 627G 657G 621K 621K OEM 623K LRC TS180 627K LRC 613G 627K 623K

    earthmoving compactor
    836G 815K 826H 836H 826K 815B 826G 816K 825H 825G II 836K 825K 836 825G 815F 826G II 816F 816F II 815F II

    generator
    SR5 WEG

    retrofit aftertreatment
    SCR

    petroleum products
    TH31-E61 TH31-C9I C175-16 TH31-C9T CX31-C9I TH35-C15I TH35-E81 CX38-P892 TH55-E70 C18 3516C CX38-P800 CX31-P600 CX31-C13I TH35-C15T C9 CX35-C18I C7 TH31-C9P TH35-C11I TH55 CX35-P800 3516B

    work tool
    CVP40 VHS-60/3 VHS-40 B30 PW2708 HEX-WEDGE VHS-30/3 S320 H100 H115E S H110E VRG50 G315 GC VRG-30/2 PIN GRAB VHS-70/4 H120E H180E G315 H140GC VHP-30 160 MP365 VHS-30 PW2503/7 P215 VT30 S3070 S3035 H115S P335 P325 VT50 H65E S 115 B35 CV16 S340B H160E H160DS MP324 VRG-25/2 BU118 G310B H45S H50 S30350 G140 H45 G112 S2090 H110E S B6 S365 S325 H115GC MP15 H130E H63 G320B H65S SNOW WING H130GC G315B VRG40 MP345 CV16B P315 MP20 70 S305 VHS-60 VPG-35 H55S S2070 BU115 H180E S S465 MP40 VRG-20/2 VHC-40 S340 CV18B CTV30 VPG-45 H160S VHS-70 VT60 H130S S490 VHP-50 H120GC 130 SW2003/6 S130 S3090 H115E MP318 CTV20 VRG30 SW2109 120 G325B PW2709 H55E S 100 MP30 VHP-40 CV18 BH150 G320 S325B 140 H75E S S30 S385C BH160 S2050 G125 S385B P225 G330 S3015 H90CS VPC-50 VPC-60 H50S VHS-50 H70S S365B VT40 H95E S P115 B20 VHC-50 HYDRAULIC S3050 VHS-40/3 S320B G115 VPG-55 H120S VHS-70/3 H100S H35S S25 P360 SW2007/8 CVP75 S80 H70 H120E S VHC-30 H63S H195 H180S H115 GC H80E VPC-40 P120 G310 GC H140E H120CS H140CS S3025 CVP16 P235 H140S 63 G313 GC VHS-50/3 VHS-10 70S MP332 S50 P140 H140E S S390 S365C S440 H180DS P130 H160E S H90C S40 VHS-60/4 H160CS H35E S VPC-30 H130E S H45E S VRG-40/2 CVP110 H140DS

    cold planer
    PM312 PM622 PM620 PM825 PM313 PM820 PM310 PM-565 PM822 PM-201 PM-565B PM-465

    forest products
    HF201 HF221 322C 554 2384D 1190 1090 553C 573C 548 2470C 522 HA771 HA871 HFW221 HF201B TK722 584 574B 2290 2570C 2670D 559D 586C TK741 573D 1190T 552 2 1390 521 2391 TK732 SH-56B 541 345C 522B 1290T HF181 TK751 TK1051 TK371 580 550 2484D 2570D 2491 HH75 2384C 558 TK721 563C HA770 532 2670C 2864C 579C 559C SC-57 552 TK711 584HD SS-56 521B TK370 539 564 TK381 511 570 HFW222 543 2390 533 574 551 TK752 2484C 2590 HA870 TK380 541 2 563D 579D

    track-type skidder
    527 517

    backhoe loader
    436B 428D 426C 442D 416E 428B 416F2 424D 434E 438D 416 416B 424B 426 428F 420D 430E 428F2 438 424B2 436C 416D 432F2 416C 414E 428C 428 430D 430F 434F 420E 422E 426B 450E 446 434F2 432F 430F2 420F2 436 432E 438C 426 F2 420F 424B HD 438B 444E 415F2 416F 428E 450 446B 444F 442E 450F 432D 444F2 422F 427F2 422F2 440 415F2 IL 446D

    skid steer loader
    297D2 299DR 246B 246D3 277D 267B 299D2 XHP 299D3 XE 299D2 279D 246D 272D3XHP 299C 297D2 XHP 299D XHP 299D3 236B3 242B 299DR XE 272D2 XHP 259B3 279D3 287B 242B3 236B 289C 262D 232B 272D3 277B 272D2 299D 299D3XHP 247B 216B 226B 257B3 252B 257B 262B 252B3

    wheel dozer
    834G 854K 844K 834K 854G 814K 814F 824K 824G II 824G 834H 814F II 844 844H 824H

    asphalt paver
    AP-600D SE60 V XW AP-655C BG-210B AP-650B AP-655D SE50 V AP655F BG-240C AS2302C AP-1000B AP500F SE60VT XW AP355F AP555F AP300F AP-555E AP-1055F SE60 VT XW BG-2455D AS4251 AS4251C AP-1000E BG-225C AS3251C BG-225B BG-2255C AP600F AP-1055B BG-230D AS4252C BG-2455C AP-800D AP655F L BG-230 AP-500E BG555E BG1000E BG500E AP-1055E BG1055E BG-260D AP-1055D BG655D AP-1050B BG-245C AP-1000F SE50 VT AP-900B BG600D AP-800C AP-1000D AS3301C BG-260C

    integrated toolcarrier
    IT12B IT14G IT28G IT62G IT38G IT38G II IT28F IT38F IT18F IT14F IT14G2 IT24F IT14B

    pipelayer
    PL72 PL87 572R II 561M 587R 561N PL83 587T 583T

    marine products
    3516E 3412C C32 3508B 3516B C18 3408C 3516C 3512E 3512B

    expanded mining products
    MD6290 6015B 6020B MD6420 MD6420C MD6420B MD6540 MD6240

    track-type tractor
    D7R LGP D10R 9 8SU D6N D6R III D6K2 D9R D4C III D7E 59L 5A PAT D6 D6R II D6N OEM D6T XW D6G2 XL D7R II D4K2 XL D6R D6K2 XL D6T XL D11T D8T D6T D6T LGP 53 D3K LGP D9N D8R D6M D3K2 LGP D6K D7R XR D6N XL D5C III D3C III 11 D3G D5G D5M D5K LGP 58L D9T D6R XL D3K2 XL 59N D6K2 LGP D11R D5R2 D6N LGP D5K2 LGP 11U D8N D5R XL D11N D7G2 D5C D10T2 D6T LGPPAT D5N 9U D5K2 XL 8U D6R STD 8A 9SU 57H D6T XL PAT D6K XL D7E LGP D6G2 LGP D3K XL D6T XW PAT D8R II D7R D4K LGP D4G D5C PAT D6R LGP D4K2 LGP D6K LGP D5R LGP 8 D10T D10N D7G D5C PATLGP D6 XE 58 D4K XL D5K XL 3 11SU

    load, haul, dump
    R1600H R1700K R1700G R1600G R1600 R1300G II

    oem solutions
    OEMS