• \
  • Home
  • 8T-4815: Yoke-Type Rod End
8T-4815: Yoke-Type Rod End
+ / - Hover over image to Zoom
Other Views

    8T-4815: Yoke-Type Rod End

    Part Number: 8T-4815
    Brand: Cat
    Retrieving Price.....

    Metric

    UNITS:
    • US
    • Metric
    • Gap Size - B (mm): 10.0
    • Height - C (mm): 20.0
    • Length to Pin Hole - A (mm): 40.0
    • Pins: 8T-4743
    • Retaining Clip: 9R-2807
    • Rod Diameter (mm): M10
    • Rod End Type: Yoke-Type
    • Width - D (mm): 20.0
    bhl
    436C, 416C, 446D, 426 F2 420E 438C, 424D, 428C, 416F 428D, 426C, 416D, 450E, 428E, 420D, 428F2, 430E 434F2, 427F2, 428F, 432D, 434F, 430F 430D, 420F2 424B2, 442D, 428B, 424B, 438D, 430F2 438B, 416E 420F 415F2 416B, 434E, 422E, 422F, 446B, 416F2 414E, 432E, 450F, 424B HD 415F2 IL 422F2

    fp
    HF201B, HF221, HF201, SC-57, HFW221

    it
    IT28G

    ap
    AP-300D

    wtl
    924G, 906H2 908K 906K 918M 924GZ, 907M 906H 907H 908M 910K 907K 906M 928G, 930G, 914K 908H 908H2 907H2 910M 914M

    tmh
    TH340B, TH407C, TH337C, TH417C, TH406C, TH514C, TH414C, TH355B, TH460B, TH560B, TH336C, TH330B, TH580B, TH360B, TH350B, TH220B