8T-4968: Yoke Type Rod End/Forged
+ / - Hover over image to Zoom
Other Views

    8T-4968: Yoke Type Rod End/Forged

    Part Number: 8T-4968
    Brand: Cat
    Retrieving Price.....

    Metric

    UNITS:
    • US
    • Metric
    • Gap Size - B (mm): 11.1
    • Height - C (mm): 22.2
    • Length to Pin Hole - A (mm): 34.9
    • Retaining Pin: 6S-6646
    • Rod Diameter (mm): M10
    • Rod Diameter Note (mm): 9.5 bore
    • Rod End Type: Yoke-Type/Forged
    • Width - D (mm): 17.5
    ttt
    D5M

    it
    IT38H, IT62H

    pipe
    561M

    wtl
    972H, 950K, 966K, 966G II 962G II 962K, 972M, 966G, 966H, 972M XE 938H, 972G II 972G, 938G II 950G II 950M, 962H, 962M, 966M, 966M XE 950H