8T-4989: Belleville
+ / - Hover over image to Zoom
Other Views

    8T-4989: Belleville

    Part Number: 8T-4989
    Brand: Cat
    Retrieving Price.....

    UNITS:
    • US
    • Metric
    • Hose Clamp Type: Belleville
    • Working Diameter (mm): 184 - 206
    est
    C18

    uat
    AD30

    lhd
    R2900G, R1300G, R3000H

    wtl
    994, 994H, 980H, 994F, 994D, 950K, 962K

    exc
    385C L 365C L MH 345C L 349D2 L 345D L VG 385C, 345C, 390D, 349D L 345D L 365C L 5230, 349D2, 365C 5130, 385B, 385C L MH 374D L 390D L 5090B, 385C FS 336 345D, 349D, 5130B, 5230B

    adt
    745C, 740C 745 740

    petr
    3516C, CX35-P800 CX35-C18I C15, TH48-E70

    ieng
    C27, G3408, G3408B, C32, G3412

    epg2
    SR4

    wts
    621G, 631K, 627G, 623G, 637K

    mg
    24

    oht
    777D, 797, 777E, 776D

    epg
    C13, C15, C15 I6 3456, C18