8T-4990: Belleville
+ / - Hover over image to Zoom
Other Views

    8T-4990: Belleville

    Part Number: 8T-4990
    Brand: Cat
    Retrieving Price.....

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Hose Clamp Type: Belleville
    • Working Diameter (in): 8 1/4 - 9 1/8
    marine products
    3516C, 3516E, 3512C, 3512E

    wheel tractor-scraper
    637K, 627K LRC

    wheel tractor scrapers
    627H, 637KLRC, 627KLRC

    engine - generator set
    C18, C13, C32

    underground articulated truck
    AD55, AD45B

    engine - industrial
    3512E, G3412, SPF343C G3408B

    compactors
    816K, 815KLRC, 815K

    expanded mining products
    6015B

    track type tractors
    D10R, D10N

    track excavators
    390FL

    off-highway truck
    772G, 797F, 770G, 777D, 772G OEM 770G OEM 770, 772

    large mining products
    6015B, 5110BME

    underground articulated trucks
    AD55B, AD55

    vees 27 to 32 liter
    C32

    material handler
    MH3295

    cold planer
    PM-201

    generator
    SR5, SR4B

    track-type tractor
    D10N, D10T

    15 to 18 liter
    C18

    wheel dozer
    814K, 8A4K

    petroleum products
    3512C, C27, TH48-E80 C32, 3516C, CX48-P2300 TH48-E70

    excavator
    390F 390F L 5230B, 374F L 374F 5110B 5230

    wheel dozers
    814K

    earthmoving compactor
    816K, 815K