8T-5063: Yoke-Type Rod End
+ / - Hover over image to Zoom
Other Views

    8T-5063: Yoke-Type Rod End

    Part Number: 8T-5063
    Brand: Cat
    Retrieving Price.....

    Metric

    UNITS:
    • US
    • Metric
    • Gap Size - B (mm): 10.0
    • Height - C (mm): 20.0
    • Length to Pin Hole - A (mm): 60.0
    • Pins: 9T-5381
    • Retaining Clip: 9R-2807
    • Rod Diameter (mm): M10
    • Rod End Type: Yoke-Type
    • Width - D (mm): 20.0
    exc
    M325D MH M315F, M325D L MH M317F, M318F

    ttt
    D6M D5M D5C III D4C III D3C III

    whex
    M330D M318C MH M315C, M324D2 MH M313C, M322D, M315D2, M318D, M318C, M322C, M316F, M314F, M320, M313D, M318, M322D2, M323F M316C, M318D MH M315D, M322D2 MH M322D MH M320D2, M318F, M325C MH M317D2, M316D, M322F, M315, M320F, M312

    bhl
    442D, 450E, 424B HD 426 F2 416C, 426C, 416D, 438C, 420D, 416E 436C, 446B, 416B, 415F2 428D, 420E 434F2, 432D, 430E 422E, 416F2 424D, 414E, 424B, 428F2, 430D, 446D, 422F2 415F2 IL 428C, 424B2, 427F2, 428B, 450F

    fp
    574B, 574, 554

    it
    IT12B

    mh
    MH3022, MH3024, MH3026

    ttl
    933C, 939C

    pipe
    561M

    wtl
    908H 907H2 906H 908H2 907H 906H2