8T-5921: Yoke-Type Rod End/Jump Sizes
+ / - Hover over image to Zoom
Other Views

    8T-5921: Yoke-Type Rod End/Jump Sizes

    Part Number: 8T-5921
    Brand: Cat
    Retrieving Price.....

    Metric

    UNITS:
    • US
    • Metric
    • Gap Size - B (mm): 10.0
    • Height - C (mm): 20.0
    • Length to Pin Hole - A (mm): 40.0
    • Rod Diameter (mm): M10
    • Rod Diameter Note (mm): 6.0 bore
    • Rod End Type: Yoke-Type/Jump Sizes
    • Width - D (mm): 20.0
    We currently do not have any equipment model information for this part.