• \
  • Home
  • 8T-6431: Spherical Rod End
8T-6431: Spherical Rod End
+ / - Hover over image to Zoom
Other Views

    8T-6431: Spherical Rod End

    Part Number: 8T-6431
    Brand: Cat
    Retrieving Price.....

    Metric

    UNITS:
    • US
    • Metric
    • Height - C (mm): 14.0
    • Length to Pin Hole - A (mm): 42.0
    • Rod Diameter (mm): M10
    • Rod End Diameter - B (mm): 30.0
    • Rod End Type: Spherical
    est
    DEUCE, 30/30

    bhl
    436C, 426C, 416E 428C, 438C, 432E, 416D, 428F, 416C, 416B, 428D, 446B, 424D, 438D, 422E, 434F, 434E, 426 F2 420D, 450E, 428E, 428B, 450F, 416F 422F

    it
    IT12B, IT28G, IT14G, IT14G2, IT38G, IT38G II IT38F

    ttl
    933C, 939C

    pipe
    561M

    drll
    MD6250, MD6310

    comp
    CB-335D, CB-32 CC-24B CB-334E, CB-32B CB-34 XW CB-24B CB-36B CB-34 CB-34B XW CC-34B CB-22B CB-335E, CB-34B CB-24 CB-334E XW CC-34 CB-334D, CB-22 CC-24

    wtl
    924GZ, 938F, 97AM 966M, 930G, 972M, 914G, 928HZ, 930H, 924G, 924H, 924HZ, 966G II 966M XE 914G2, 928H, 972G II 938G II 972M XE 966H, 950G, 972K, 928G, 966L, 972H, 966K, 910G, 972L, 938G

    exc
    350, 5080, 375, 375 L 350 L

    adt
    740, 730, 735C, 730C2, 725C, 725C2, 730C2 EJ 735B, 745C, 740B, 730C, 735 OEM 725, 740C 735

    ttt
    D6M D5M D6N, D3C III D4C III D5N D5C III

    mg
    24H

    mh
    MH3037

    oht
    797F, 795F XQ 793C, MT4400D AC 794 AC 793F AC 793F, 789D, 793F OEM 797B, 793F XQ 795F AC 793D, 793F CMD 797

    wheel loaders
    938G, 972M