8T-6749: Head Wear Ring
+ / - Hover over image to Zoom
Other Views

    8T-6749: Head Wear Ring

    Part Number: 8T-6749
    Brand: Cat
    Retrieving Price.....

    Warning: This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Groove Diameter - B (+/- 0.001inch) (in): 7.20
    • Groove Diameter - B (+/- 0.0254 mm) (mm): 182.88
    • Groove Width - A (+/- 0.003inch) (in): 3.15
    • Groove Width - A (+/- 0.0762 mm) (mm): 80.00
    • Rod Diameter (in): 7.00
    • Rod Diameter (mm): 177.80
    wheel-type loader
    992G, 992K, 992D, 993K, 992C

    excavator
    5130B, 5230, 5130