8T-7008: Bolt
+ / - Hover over image to Zoom
Other Views

    8T-7008: Bolt

    Part Number: 8T-7008
    Brand: Cat
    Retrieving Price.....

    Inch

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Cat bolts and matching hardened washers and nuts form a matched system which produces consistently high clamp loads

    UNITS:
    • US
    • Metric
    • Bolt Type: Hex Head Bolts
    • Coating: Electroplated Zinc (96 h Salt Spray)
    • Drive (mm): 14.2875
    • Finish: Zinc Plated
    • Grade: 8
    • Grip Length (mm): 50.8
    • Head Height (mm): 7.14375
    • Hole Thread Pitch: 16
    • Material Description: SAE J429 Grade 8 (ISO Class 10.9)
    • Overall Length (mm): 76.2
    • Thread: Coarse Thread UNC
    • Thread Size (mm): .375
    forwarders
    584

    track type tractors
    D7RIILGP, D9R, D7G, D3CII, D6NXL, D6RXR, D6HIILS, D6D, D6HIIXL, D7RLGP, D6NLGP, D7GLGP, D5CIIILGP, D7RIIXR, D6RIIXL, D4HIILGP, D5B, D6T, D6RIIXW, D6RII, D4B, D7RII, D11RCD, D6DSR, D6HIIXR, D9RLRC, D6RIILGP, D6HII, D8L, D9N, D4CIIILGP, D11R, D6R, D8RLRC, D6RLGP, D4CIIIXL, D6HIILGP, D3CLGP, D8N, D6G, D3C, D6TLGPVP, D11T, D4CII, D10N, D6RXW, D3B, D7R, D5C, D3CIILGP, D5HII, D6RXL, D6GSR, D4HIIIXL, D3BLGP, D6ESR2000, D5CIII, D4CLGP, D6H, D11N, D5HIIXL, D8RII, D6TXWVP, D10T

    wtl
    988F II 970F, 992K, 993K, 938M 972G, 950F, 990K, 966F, 924K 966G, 980G II 990 II 980C, 930K 938K 994D, 994K, 950F II 988B, 966F II 992C, 990H, 966E, 966D

    comp
    CB-634D, CP-563, PS-500, CS-563

    adt
    D250E II D300E, D250E, D300E II

    wts
    631G, 657E, 621G, 637G, 631E, 621E, 657B, 627G, 657G, 637K, 623E, 637E, 657, 623F, 627E, 631K, 621F, 637D, 613C, 611, 651E, 615C, 613C II 633E II 615C II 623G, 627F

    wtt
    854K, 814F, 844, 854G, 844K, 814F II 824H, 824G II

    tskd
    527 517 D4HTSK III D4HTSK II D5HTSK II

    mg
    24H, 140H, 140H NA 120H NA 120H, 160H, 12G, 12H, 120H ES 130G, 12K, 163H NA 12H NA 135H, 16M, 140K, 160H ES 140G, 14H NA 16G, 143H, 120K 2 160H NA 120K, 135H NA 120G, 160K, 16H NA 140H ES 12H ES 160G, 14G, 140K 2

    oht
    775B, 777D, 771D, 775F, 793B, 769D, 773G OEM 773D, 773G LRC 769C, 785D, 784B, 794 AC 777G, 775G LRC 793C, 785C, 775D, 773E, 777E, 777F, 773B, 789C, 773F, 771C, 789D, 772, 777, 797, 784C, MT4400D AC 775G OEM 770

    mh
    MH3037, MH3059, MH3049

    stabilizers/reclaimers
    RM500B, RM-500

    rrss
    SM-350, RM-350, RM-350B, RM-300

    7 to 9 liter
    C7

    wheel tractor scrapers
    631G, 633E, 631K, 657E, 631D, 627E, 627F, 637KLRC, 631EII, 637E, 657EPP, 637D, 631KLRC, 623F, 623E, 633D, 627G, 621G, 627EPP, 623G

    emp
    6020B, 6015B

    track loaders
    931C, 935CII, 963, 931CLGP, 931CIILGP, 935C, 931CII, 963K, 933, 935B, 973C, 963C, 973CLGP, 963LGP, 931B, 931BLGP

    pipe
    PL61, 587T, 572R II PL87, 587R, 589

    large mining products
    6015B, 5110BL, 5110BMH

    ap
    BG-225B, BG-2255C, BG-210B, AP-800D, 8-16B, 10 FT AP-1050, BG555E, AP-200B, AP-600D, AP-655C, AS2252C, BG-240C, AS2251, 10B BG-230D, AP-900B, AP-1000, AP-655D, AP-800C, AP-555E BG-230

    petr
    C15, C27, C32, CX35-P800 3512C, 3516B, TH48-E70 3508C, 3512B, C18

    15 to 18 liter
    C18, C-15, 3406C

    epg2
    SR5

    wheel loaders
    972G, 966F, 990KLRC, 990, 990K, 980GII, 980FII, 936F, 936E, 960F, 994H, 970F, IT12, 994KLRC, G936, 980F, 966G, 950FII, 994, 992G, 926M 994F, 980G, 966FII, IT28, 988F, 930M 992D, IT18, 966E, 950E, 950F

    wheel dozers
    854K, 834B, 824GII, 844K, 814F, 854KLRC, 824G, 854G, 844H

    cold planers
    PR-1000

    whex
    W330B

    lhd
    R1700G, R3000H, R1600H, R1300G II

    uat
    AD22, AD55B, AD55, AD45B, AD30

    fp
    SS-56, 584, 584HD, HFW222

    wktl
    BRX318 BRX418 BRX118

    ttl
    973C, 953C, 963B 939, 963D, 963C, 973, 933, 963K

    track excavators
    330BL, 235B, 219D, 215BLC, 235C, 245BII, 330L, 330B, 227FB, 330, 229, 225DLC, 245D, 235D, 225B, 350, 350L

    articulated trucks
    D250EII, D250D, D400D, D350D

    underground articulated trucks
    AD30

    chal
    85E, 65D, 65E, 65B, 65, 75, 65C, 95E, 75E

    meng
    3516C, 3208, C32, 3412, 3508B, 3408B, 3306B, C18, 3512C, 3516E, 3408, 3512B, 3516B, 3508C, 3512E, 3408C, 3304B, 3412D, 3412E, 3304, 3412C

    underground mining loaders
    R1300G, R1300GII, R2900G, R1600G

    ttt
    D6R II D9R, D8R D6R, 9 D7R II D6N, D3C III D6T, D6H XL D4C III D9T, 59N D6E SR D4H, D8R II D5C III D11R, D5H, D6H, D8N, D7G2 D6E D5E, D11T, D10R, D4H III 9U D6H XR D7R, D10T2, D11N, 58L D5H XL D4E SR 9SU D4H XL 59L D6G SR

    ieng
    3208, C18, 3306, SPF343 G3520B, SPT342 3406B, SCT673 3304, 3412C, SPS342 G3508, 3406C, D330C, SPT343 3408, C7, 3512E, 3508, 3412E, CPT372 G3508B, 3508B, 3126B, 3412, 3512C, D333C, 3408B, 3408E, 3408C

    ag tractors
    75E

    3300
    3306, 3304B

    com
    836, 815B, 816F, 825G II 826C, 826G, 826G II

    3500
    3508, 3516E, 3516BHD, SPF743, 3512C, 3508B

    cold
    PR-1000C

    teng
    3208, 3406E, C-15, C-16

    motor graders
    160H, 135HNA, 160HNA, 140HNA, 12HNA, 135H, 12G, 140H, 140K, 120HNA, 12K, 140K2, 143H, 12H, 16M, 120K2, 120K, 163H, 16H, 14H

    compactors
    826C, 815F, 826H, 825GII, 825H, 825G, 836

    tmh
    TL642C, TL1255C, TL1055C, TH255C

    pipelayers
    583R, 572R, 578

    exc
    350 L 330 L 5230, 330D L 330B L 5110B 350, 330B, 330 LN 330B LN 330

    vees 27 to 32 liter
    3412C, 3412E, 3412, C32, 3408A

    skidders
    D5TSKHII, 527CA, 517GR, 518C, 517CA, 527GR, D4TSKHII, 530B, D4TSKHIII

    off highway trucks
    773E, 785DOEM, 775FOEM, 777FOEM, MT4400DAC, 775E, 776D, 793D, 771D, 769D, 785B, 773FOEM, 773GLRC, 777D, 785C, 777C, 777DLRC, 789B, 773D, 793C, 776C, 775D, 797B, 69D

    epg
    C13, PM3508 3408, G3508, 3516, 3508B, 3456, C18, C15, 3406C, 3512, 3512C, 3304B, 3512B, 3516B