8T-8917: BOLT-HEX HEAD
+ / - Hover over image to Zoom
Other Views

    8T-8917: BOLT-HEX HEAD

    Part Number: 8T-8917
    Brand: Cat
    Retrieving Price.....

    Hex Head Bolt

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Description:
    Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
    Hex head bolts/screws offer the most robust driving feature.

    Attributes:
    *Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity
    *Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements.
    *Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force.
    *Coatings that meet special requirements for different applications (RoHS compliant) .

    Applications:
    Cat bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.

    UNITS:
    • US
    • Metric
    • Bolt Type: Hex Head Bolts
    • Coating: Zinc-Flake (720 h Salt Spray)
    • Drive (mm): 19.05
    • Finish: Zinc Plated
    • Grade: 8
    • Grip Length (mm): 7.94
    • Head Height (mm): 9.8
    • Hole Thread Pitch: 13
    • Material Description: SAE J429 Grade 8 (ISO Class 10.9)
    • Overall Length (mm): 31.75
    • Thread: Coarse Thread UNC
    • Thread Size (mm): .500
    mex
    307E2 305E2 CR 305.5E2 CR 308E2 CR 301.8, 302.5, 301.5, 305.5E 305E 301.6

    whex
    W330B W345B II M325B M325C MH

    bhl
    438C, 416C, 426C, 446B, 420F 442D, 428D, 436C, 420D, 416F 430F 422E, 428C, 424D, 420E 416B, 430E 428E, 446D, 428B, 432D, 432E, 430D, 434E, 450E, 444E, 416E 442E, 416D

    uat
    AD60, AD55, AD55B, AD22, AD45B

    lhd
    R1700G, R1300G, R3000H, R2900G, R1300G II R1700K, R1600H, R1600G

    fp
    563D, 2670C, SAT325T, SAT223T, SAT323T, SAT323, 550, 573C, 553C, 539, 2670D, 574, 2570D, SAT420, SAT318TSC HFW222 SAT322TSC, SAT322, 560B, 2470C, 586C, 574B, 580B, SAT322T, 2570C, 2864C, SAT630, 550B, HA771, 570B, SAT422DB 564, TK371, 573D, SS-56, 563C, 570, HA871, TK381, SAT223, SAT318T, SAT318, 580, 554, SAT325 SAT323TSC

    emac
    3116, 3304

    ttl
    953D, 939C, 963C, 963K, 939, 953K, 933C, 973C, 953C, 963D, 933, 973, 963B 973D

    wktl
    CV18, A19B, CV16, A26, A26B

    comp
    CB-434C, CB-434B

    wtl
    924G, 980M, 966F II 966G, 980F II 950F II 980F, 982M, 970F, 992G, 988K, 966E, 960F, 990 II 966F, 988F II 980G, 992K, 924H, 988B, 980G II 972G II 994K, 980K, 980C, 990H, 980H, 966D, 966G II 992C, 992D, 972G, 950E, 988 XE 990, 988F, 980L, 924K 938G, 950B/950E 950F, 988K XE 938F

    tlg
    TL3 730 TL5 48 TL5 38 TL5 46 TL5 30 TL4 45 TL5 44 TL4 42 TL3 530 TL4 36 TL5 50 TL5 32 TL5 42 TL4 24 TL4 31 TL5 36 TL3 930 TL5 40 TL4 27 TL5 34

    chal
    45, 55, 35, 65C, VFS70 95E, 75E, 75C, 85C, 85D, 65E, 85E, 65D, 75D, VFS50

    meng
    3512C, 3306, C9, 3508, G3512H, 3516B, SPS342 C18, 3508C, 3406B, 3512B, 3412C, 3304B, 3126B, SPT342 3516C, C7, C32, 3306B, 3512, CPT372 3116, G3516, G3408, 3512E, 3508B, C15, 3408E, G3304, 3126, 3406C, C-15, SPP101 3406, 3516E, SUF557 C13, SPT343 3516, 3408C, D333C, 3304, G3306, G3412, C27, SPF343C SCT673 G3304B, C280-8, 3412, C11, 3114, SPF743, G3306B, 3412E, C-16, D330C, CG137-08 3406E, SPF343 3408B, SBF214 G3406, 3408

    adt
    D400E II D250E, D250E II D350E II D300E II D300E, D400E, D350E

    ttt
    D10N, D6R, D4C III D8T, D5E, D9R, D7R, D5H XL D6T, 9 D11T, 8 D8R D11R, D5C III D6R II D7R XR D7R II 9SU D7G, D7G2 D6G2 XL D4H, D8L, 8SU D6G2 LGP D5H, 8U D8N, D5N D4G, D6H, D7R LGP D10T2, 59L D3C III 8A 57H D9T, D3G, D6N, D5G, D9N, 9U D6H XL D10T, D8R II D6H XR D6E SR D10R, 58L 59N D6E D6G SR D4H XL D11N, D4H III

    ieng
    3512C, 3306, C9, 3508, G3512H, 3516B, SPS342 C18, 3508C, 3406B, 3512B, 3412C, 3304B, 3126B, SPT342 3516C, C7, C32, 3306B, 3512, CPT372 3116, G3516, G3408, 3512E, 3508B, C15, 3408E, G3304, 3126, 3406C, C-15, SPP101 3406, 3516E, SUF557 C13, SPT343 3516, 3408C, D333C, 3304, G3306, G3412, C27, SPF343C SCT673 G3304B, C280-8, 3412, C11, 3114, SPF743, G3306B, 3412E, C-16, D330C, CG137-08 3406E, SPF343 3408B, SBF214 G3406, 3408

    wts
    621K, 621K OEM 631E, 623H, 623F, 637E, 621F, 621H, 657G, 613C II 623G, 657, 623E, 637G, 627H, 657E, 637D, 637K, 627E, 621G, 613C, 627K, 623K, 639D, 631K, 651E, 657B, 633E, 615C II 613G, 627G, 631G, 623B, 633D, 621E, 627F, 623K LRC 631D, 633E II 621B, 611, 615C, 627K LRC

    wtt
    844H, 854K, 814K, 854G, 834K, 844, 844K, 814F, 8A4K 814F II 834B

    tskd
    527 D4HTSK III 517 D4HTSK II D5HTSK II

    mg
    160M 3 140M, 160M 3 AWD 160K, 12M 3 AWD 120H ES 24, 160H NA 160H, 12M 2 140M 2 120H, 120K, 120M, 12M, 140H NA 16H, 16M3, 140G, 12H, 18M3, 12M 3 160M 2 160H ES 140H ES 12G, 14L 140K, 140H, 120M 2 160M, 16M, 135H, 120K 2 14M, 140M 3 AWD 143H, 120H NA 14G, 12H NA 120G, 24H, 12K, 14H NA 140M 3 14H, 24M, 14M-3 14M3, 140K 2 12H ES 163H NA 135H NA 130G, 16G, 163H, 160G, 16H NA

    oht
    777D, 785D, 772, 776D, 784C, 771D, 793D, 773B, 772G, 785G, 775F, 793C, MT4400D AC 773E, 776C, 770G OEM 772G OEM 773D, 771C, 769D, 777C, 794 AC 770G, 775B, 773F, 770, 775D, 785B, 775E, 772B, 777F, 785C, 789C, 789B, 789D, 784B, 769C, 793B, 777E, 777B, 797

    mh
    MH3049, MH3059, MH3037, MH3295

    rrss
    RM-350, RM-300, RM-350B, RM500B, RM-250C, SM-350, RR-250B, RM-500, RR-250, SS-250B, SS-250

    com
    836K, 816F II 815F II 826C, 816F, 836, 815B, 815F, 815K

    cold
    PR-450C, PM-201, PM-465, PM-565, PR-1000, PR-1000C PM-565B

    est
    DEUCE, 30/30 C18

    emp
    6015B

    teng
    3116, C13, C-9, 3126, C15, 3126E, 3114

    pipe
    589, 561N, 587R, PL83, 572R, PL87, 583R, 587T, 572R II 561M, 578, 583T, 561H

    ap
    AP-655D, AS2251, BG655D, 10-20B, AP-1050B, AP600F, AP-1055F BG1000E, AP-1055E AP-600D, BG-230D, 10-20WB AP-1055B, BG-260D, AP-800C, 10 FT BG-260C, 8 FT AP-1000B, BG-2455C, AS2252C, 10B AP-500E, AS2302C, AP-650B, AP-1050, AP-1000E AP655F, AP-1000, BG555E, AP-1000F AP-655C, BG500E, AP555F, BG-2255C, BG-225B, AS2301, BG-225C, AP-200B, BG-2455D, BG-230, AP-1055D, AP-800D, AP-555E BG-245C, 8-16B, AS2302, BG-210B, AP-900B, AP-1000D, AP500F, BG1055E, BG600D, BG-240C

    exc
    345B II 374F L 365C 325C, 365C L MH 365B, 5230B, 374F 385C, 235C, 345B L 390F 5130B, 345B, 385C L 385C FS 325B L 5110B 390F L 330B L 365B L 322C, 235D, 365B II 320B FM LL 374D L 320C, 365C L 345B II MH 315C, 320B LL 385C L MH 5130

    petr
    TH35-C13I 3512B, TH55, C15, CX35-P800 G3306B, 2016 3512, C13, TH35-C15I CX31-P600 3512C, C18, CX31-C18I 3516B, TH35-C15T C32, 3512E, CX35-C18I TH48-E80 TH35-E81 C11, TH48-E70 TH55-E70 C175-16, CX31-C15I CX38-P892 CX31-C13I 3516, CX31-C11I CX38-P800 TH55FT-E90 TH31-E61 TH31-C9T TH35-C11I C27, TH35-C13T

    epg2
    SR5

    epg
    G3516H, 3508, 3406B, 3516C, 3456, 3406C, 3516, 3512B, 3508B, PM3508 G3306, C15, 3516B, 3306B, 3412C, 3408, 3408B, 3408C, C13, C18, 3512C, C27, G3512H