8T-9043: Bolt
+ / - Hover over image to Zoom
Other Views

    8T-9043: Bolt

    Part Number: 8T-9043
    Brand: Cat
    Retrieving Price.....

    Hex Head Bolt

    Description:
    Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
    Hex head bolts/screws offer the most robust driving feature.

    Attributes:
    •Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity
    •Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements.
    •Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force.
    •Coatings that meet special requirements for different applications (RoHS compliant).

    Applications:
    Cat bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bolt Type: Hex Head Bolts
    • Coating: Electroplated Zinc (96 h Salt Spray)
    • Finish: Zinc Plated
    • Grade: 8
    • Grip Length - 2 (in): 0.13
    • Head Height - 4 (in): 0.24
    • Head Width - 5 (in): 0.50
    • Hole Thread Pitch: 18
    • Material Description: SAE J429 Grade 8 (ISO Class 10.9)
    • Thread: Coarse Thread UNC
    • Thread Size (in - TPI) (in): 5/16 - 18
    • Total Bolt Length - 3 (in): 7/8
    marine products
    3508C, 3406C, 3512, 3412E, C18, 3306B, 3516, 3412C, 3512B, 3126, 3412, 3508B, C32, 3508, 3516B, 3126B, 3208, 3408, 3408C, 3408B, C7, 3512C, 3116, C30

    wheel tractor-scraper
    623E, 613C II 631E, 621E, 657G, 627E, 637E, 627F, 621G, 627G, 631G, 621F, 657E, 623G, 623F, 637G, 651E

    underground articulated truck
    AD30, AD60, AD55B, AD45B, AD55

    mini hydraulic excavator
    307

    track type tractors
    D6NXL, D6R, D6NLGP, D7R, D6TLGPVP, D6TXW, D6TLGP, D6TXL, D6T2XL, D6T2XW, D6T2LGP, D6RXL, D6RLGP, D6RIIIXL, D5HIIXL, D6GIILGP, D6RXR, D6RIIXL, D8RII, D7RXR, D6G, D6RII, D4CIII, D6TXLVP, D7RII, D6HIIXL, D8RLRC, D3CIII, D7RLGP, D6RIILGP, D5MXL, D6RIIIXW, D6RXW, D5MLGP, D6HIIXR, D6MLGP, D6RIIILGP, D6RIII, D6RIIXW, D7RIIXR, D4CLGP, D5NXL, D3BLGP, D5HII, D6TXWVP, D6H, D6HLGP, D7RIILGP, D3CII, D5C, D3B, D5HIILGP

    vibratory single drum pad
    CP-433C

    load, haul, dump
    R1600H, R1300G, R2900G, R1300G II R1700G

    track-type tractor
    D5C III D6R II D3C III D6R, D6T, D6R III D7R II D6H, D6T XL D4C III D4H III D5H XL D7R LGP D6T XW D4H, D8R D8R II D7R, D6T XW PAT D6R XL D6H XL D6T LGPPAT D6G2 XL D7G2 D6G2 LGP D5M D6T LGP D6R STD D5H, D7G, D7R XR D6M D4H XL D11R, D11N, D6T XL PAT D8N, D9T, D6H XR

    track-type loader
    933C, 939, 933, 973C

    track-type skidder
    527 517 D4HTSK III D5HTSK II D4HTSK II

    7 to 9 liter
    C7, 3126B

    wheel tractor scrapers
    621G, 621F, 657G, 657E, 623E, 631G, 637G, 627E, 623G, 651E, 631EII, 637E

    motor grader
    12K, 160K, 12H NA 160H, 16G, 160H ES 16H, 160H NA 140H NA 140H, 12G, 120H ES 12H, 120H, 14H, 163H NA 16H NA 135H, 140K 2 120H NA 140H ES 130G, 12H ES 120K, 160G, 140G, 135H NA 120G, 14H NA 14G, 120K 2

    wheel-type loader
    950F, 950F II 966F II 972G, 988B, 970F, 950B/950E 914G, 966F, 950B, 950E, 914G2, 966G, 980C

    track loaders
    933LGP, 931CII, 931CIILGP, 931BLGP, 935B, 931B, 935CII, 931C

    engine - truck
    C15, 3126

    asphalt paver
    BG-2455C, AS2301, BG-260D, BG-230D, AP-1050B, AP-1000D, AP-1000B, AP-1055B, BG-2455D, AP-655C, BG-225B, BG-210B, BG-225C, BG-2255C, AP-650B, AS2251, BG-245C, BG-260C, AP-800C, AP-800D, BG-230, AP-1055D

    3116/3208
    3208

    generator
    SR5, SR 597, SR4

    15 to 18 liter
    3406C, 3456, C18, G3406, C15

    road reclaimer
    SS-250B, RM-500, SS-250, SM-350, RM-350, RR-250, RR-250B, RM-250C, RM-350B

    drill
    MD6250, MD6310

    wheel loaders
    980F, 970F, 966G, 966FII, IT14B, G910, 980FII, 980C, 966E, 950E

    wheel dozers
    854G

    telehandler
    TL1055C, TL1255C, TL642C, TL943C, TH210, TH215

    asphalt pavers
    AP-1055D

    pipelayer
    587R, 572R II 578, 583R, 589

    engine - generator set
    3512B, 3516B, 3516, G3516B, 3508B, 3508, 3406C, C18, 3306B, 3512, 3412C, XQG135 3516C, 3512C, C15, G3516, PM3516, 3406B

    track excavators
    320C, 330BL, 320CLN, 320CL, 330BLN, 320CS, 225B, 229, 215B, 225DLC

    articulated trucks
    D300E, D350D, D250D

    off-highway truck
    777E, 785C, 773B, 794 AC 793F, 785D, 769D, 773D, 793F XQ 773E, 777, 777D, 769C, 793D, 771D, 784B, 789, 793B, 789D, 775D, 775B, 793F CMD 771C, 789C, 793C, 776D, 770, MT4400D AC 775E, 772, 776C, 789B, 793F OEM 785

    underground articulated trucks
    AD45B

    vibratory single drum smooth
    CS-433C

    underground mining loaders
    R3000H, R2900G, R1600G

    cold planer
    PM622, PM620

    ag tractors
    85D, 65B

    engine - machine
    C9.3

    petroleum products
    3512C, 3512, C175-16, 3508C, TH48-E70 C32, 3512B, C15, CX48-P2300 CX31-C18I CX38-P892 3516C, CX35-P800 2016 TH48-E80 C18, CX38-P800 3512E, 3516, G3306B, C27, CX31-P600 3508B, CX35-C18I

    genonly
    SR4B

    3300
    3306B

    3500
    SPF743, 3508B, 3512, G3516B, 3512B, 3508, G3516

    paving compactor
    CP-563C, CP-533C, CP-323C, PS-360B, CP-433C, CS-433C, CB-534B, CB-434B, CS-573C, CB-434C, CS-323C, PS-150B, CS-431C, CS-533C, CS-531C, CS-583C, CP-563, CS-563 CS-563C CB-534C, CB-634C, PF-290B, PS-200B

    engine - industrial
    G3512, G3408C, 3512, 3512B, G3412, G3408, G3516, C175-16, 3516B, C15, 3508, SBF214 C32, C27, SPF343C 3516, 3516C, G3508, 3508B, C18, 3408C, SPT343 3412E, 3512C, G3516B, 3412, CG137-08 G3516J, 3512E, G3508J 3508C, G3520B, 3412C, G3306, 3408B, G3406, SG137-08 G3508B, SUF557 3408, CG137-12, G3408B, 3208

    articulated dump truck
    D250E II D300E II D250E

    motor graders
    12H, 143H, 140H, 12K, 135H, 120K, 140G, 120G, 140K, 163H, 160H, 12G, 120K2, 12HNA, 140HNA, 120HNA, 135HNA, 160HNA

    compactors
    815B

    challenger
    55, 45, 35, 65D, 75C, 75D, 65C, 85C

    vees 27 to 32 liter
    3412C, G3412, C32, 3408E, 3412, C27, 3408A

    defense and federal products
    DEUCE

    pipelayers
    561M

    integrated toolcarrier
    IT12B, IT14G, IT14G2

    skidders
    517GR, 527CA, 517CA, D5TSKHII, 527GR

    engineer support tractor
    C18, 30/30

    wheeled excavator
    W330B

    wheel dozer
    844

    off highway trucks
    785B, 773D, 793C, 777C, 777D, 784C, 777E2

    excavator
    350, 320C, 5230, 330B L 315, 568 FM LL 568 FM 5230B, 317, 5130B, 312, 350 L 5130, 317 N 330B LN

    earthmoving compactor
    826C