8T-9101: BOLT
+ / - Hover over image to Zoom
Other Views

    8T-9101: BOLT

    Part Number: 8T-9101
    Brand: Cat
    Retrieving Price.....

    Hex Head Bolt

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Description:
    Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
    Hex head bolts/screws offer the most robust driving feature.

    Attributes:
    *Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity
    *Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements.
    *Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force.
    *Coatings that meet special requirements for different applications (RoHS compliant) .

    Applications:
    Cat bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.

    UNITS:
    • US
    • Metric
    • Bolt Type: Hex Head Bolts
    • Coating: Electroplated Zinc (96 h Salt Spray)
    • Drive (mm): 14.2875
    • Finish: Zinc Plated
    • Grade: 8
    • Grip Length (mm): 44.45
    • Head Height (mm): 7.14375
    • Hole Thread Pitch: 16
    • Material Description: SAE J429 Grade 8 (ISO Class 10.9)
    • Overall Length (mm): 69.85
    • Thread: Coarse Thread UNC
    • Thread Size (mm): .375
    whex
    W330B

    bhl
    446B, 446D

    uat
    AD60, AD30, AD45B, AD55B, AD55

    lhd
    R2900G, R1300G, R1300G II R3000H, R1700G, R1600G, R1600H

    wktl
    BA22, BA30, BA25

    ttl
    963C, 973, 973D, 973C, 963B

    drll
    MD6310, MD6250

    wtl
    966G, 950F, 972G, 966F II 970F, 936F, 988F, 994D, 993K, 960F, 980F, 966H, 988B, 990 II 990, 988F II 966F, 992K, 950M, 992D, 966D, 980C, 950F II 962M, 994, 992C, 990H, 966E

    comp
    CP-433C, CS-433C, CS-431C

    chal
    65D, 75D, 65E, 85E, 95E, 85D, 75E, 85C, 75C, 65C

    meng
    3512C, 3516C, 3516B, 3516E, 3508C, C18, C32, 3512B, 3512E, C30, 3508B, 3306B, 3208, 3304, 3304B, 3306

    adt
    D250E II D250E, D300E II D300E

    ttt
    D5H, D4E SR D9R, D11T, D6R II D11R, D6H XR D4H III D10R, D9N, D6R, D6G2 XL D10N, D6G2 LGP D6H XL D6H, 9SU D7G, D8L, D6E D7G2 D8R D7R II D5H XL D7R, D8N, D4H XL D8R II D11N, 59N 9 59L D6G SR 58L D6E SR D4H, 9U

    ieng
    3412, G3516, 3512, C9, G3512, 3516, G3508B, C7, 3512E, 3126B, G3508, SPF743, 3304, 3176C, C-10, SPT342 SPF343C SPF343 G3406, 3508, 3306, 3512C, C-9, SPP101

    wts
    621E, 615C, 631E, 637E, 621G, 615C II 631K, 657B, 627E, 623G, 657E, 657G, 651E, 613C II 623B, 621F, 623E, 631D, 639D, 627G, 623F, 611, 637D, 637G, 627B, 631G, 613C, 621B, 651B, 633E II 637K, 657, 627F, 633D

    wtt
    844K, 844, 814F, 854K, 844H, 834B

    tskd
    527 D4HTSK II 517 D4HTSK III D5HTSK II

    mg
    12H, 140G, 12H NA 120H NA 12G, 120H, 160H ES 140H, 140H NA 160H, 14H NA 12H ES 16H NA 143H, 160H NA 16G, 160G, 120H ES 120G, 135H NA 140H ES 163H NA 135H, 130G, 14G

    mh
    MH3049, MH3037

    oht
    775D, 773B, 777D, 789C, 771D, 775F, 785C, 772, 776D, 769D, 789B, 777G, 773G OEM 775G LRC 773E, 775B, 769C, 797B, 777E, 773D, 768C, 777B, 785D, 789D, MT4400D AC 784B, 777C, 775G OEM 773F, 770, 773G LRC 772B, 771C, 773G, 785B, 794 AC 777F, 776C, 775G, 784C

    rrss
    RR-250, RR-250B, SS-250, SS-250B, RM-250C

    com
    815B, 836, 815F

    wheel tractor scrapers
    627G

    cold
    PR-1000, PR-450C, PR-1000C

    est
    C18

    emp
    MD5075

    track loaders
    973C

    pipe
    589, 572R, 578, 587T

    ap
    AP-655C, 8 FT 8-16B, BG-260C, BG-2455D, AP-1000, AP-1050B, AS2301, BG-2255C, BG-2455C, AP-1055D, AP-1050, 10-20B, AP-1055B, AP-800D, 10-20WB 10 FT BG-260D, BG-230D, AP-1000B, AP-1000D, 10B BG-245C

    exc
    5110B 330, 330B, 330B L 5130, 330 L 350, 350 L 5130B, 330B LN

    petr
    3512B, TH31-C9P C7, 3516B, C9, CX31-C9I C18, 3512C, TH31-C9I CX48-P2300 3126B, TH31-E61 CX31-P600

    epg2
    SR5

    off highway trucks
    775E, 773D, 773E, 775D

    epg
    3306B, C32, PM3508 3512, PM3512 C9, C9 GEN SET 3516C, XQC1200 PM3516, 3512B, G3516, 3516, 3508