8T-9311: Bolt-Hex Head
+ / - Hover over image to Zoom
Other Views

    8T-9311: Bolt-Hex Head

    Part Number: 8T-9311
    Brand: Cat
    Retrieving Price.....
    Save to List

    Hex Head Bolt

    Description:
    Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
    Hex head bolts/screws offer the most robust driving feature.

    Attributes:
    •Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity
    •Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements.
    •Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force.
    •Coatings that meet special requirements for different applications (RoHS compliant).

    Applications:
    Cat bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.

    Warning: This product can expose you to chemicals includingLead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Bolt Type: Hex Head Bolts
    • Coating: Zinc-Flake (720 h Salt Spray)
    • Finish: Zinc Plated
    • Grade: 8
    • Grip Length - 2 (in): 2.75
    • Head Height - 4 (in): 0.58
    • Head Width - 5 (in): 1.13
    • Hole Thread Pitch: 10
    • Material Description: SAE J429 Grade 8 (ISO Class 10.9)
    • Thread: Coarse Thread UNC
    • Thread Size (in - TPI) (in): 3/4 - 10
    • Total Bolt Length - 3 (in): 4 1/2
    engineer support tractor
    DEUCE

    wheel-type loader
    980H 980G II 980G

    engine - generator set
    3512 3516 G3406 G3412 3508B 3516B PM3508 PM3412 3508 3512B 3508C

    petroleum products
    TH48-E70 TH48-E80 3508B

    wheel-type skidder
    525 515

    off-highway truck
    785D 773E 777D 773F 794 AC 775E 773D 796 AC 798 AC 785C 777E 775F 770 776D 777F MT4400D AC 772

    tillage
    TL4 24 TL4 42 TL4 31 TL4 27 TL4 45 TL4 36

    engine - industrial
    3508B SCT673 SPT342 SPF343 SPF343C

    track-type loader
    939 973 953D 963 933

    cold planer
    PM-465

    motor grader
    120H ES 140G 160H 130G 12G 12H NA 12H 120H 160G 135H 140H ES 160H NA 140H 120H NA 140H NA 135H NA 143H 163H 160H ES

    forest products
    574

    paving compactor
    CS-563 CP-563 CS-583 CS-573 CS-531 CS-533 CP-533

    skid steer loader
    257 247B 247 257B

    asphalt paver
    8 FT BG-260D AP-1055B BG-2455C 10 FT AP-1055D BG-260C BG-2255C 10-20B 8-16B AP-1000B BG-2455D 10B AP-1000D AP-655C 10-20WB

    excavator
    235D 235C

    marine products
    3516B 3508B 3512B

    wheel tractor-scraper
    TS225 611 TS220 TS185 613C II 621F 623F 627G 623G 627F 621G TS180 613C

    track-type tractor
    D3C III D6 D6H D6T LGP D6H XR D6R D6T XL D6H II D6T D11N D6G2 LGP D6R II D5C III D6T XW D7R D7G2 D4C III D6R III D11R D6T LGPPAT D7R II 6S D6T XL PAT D6R STD 6 56H 6SU D6R XL D10R D6 XE D6T XW PAT

    load, haul, dump
    R1700 II R2900G R3000H R2900

    oem solutions
    CAT WDS