8T-9339: CM SEAL STK
+ / - Hover over image to Zoom
Other Views

    8T-9339: CM SEAL STK

    Part Number: 8T-9339
    Brand: Cat
    Retrieving Price.....
    Save to List

    Seal

    Description:
    Bulk seals are typically used to seal enclosures, and may also be used for sound deadening, vibration isolation, cushioning or thermal insulation.

    They may require installation with adhesive, be clipped in place, pressed into a groove or installed with a zipper tool. Many are sold by unit of length.

    Attributes:
    Cat® Bulk Seals are made of materials that match the specific temperature, chemical resistance and UV exposure requirements of the application. Seal dimensions, geometry and attachment method are designed in conjunction with the surrounding structures, to provide long-lasting sealing performance.

    Protect your investment with Genuine Cat Seals.

    Applications:
    Bulk seals are generally used to seal enclosures, like windows, covers and cab enclosures.

    Warning: This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Design Type: T-Shape with Brushes
    • Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    • Overall Height (in): 2.36
    track-type skidder
    D5HTSK II 4P 527 D4HTSK II D4HTSK III 54H

    track-type loader
    933 933C 939 939C

    wheel tractor-scraper
    623E

    track-type tractor
    D5H 4P 4S 4A D5H XL D6M D5M D5 D3C III 5P D4C III 54 D5C III 5S D4H III 5A D4H D4H XL 55 5 4