8T-9340: CM SEAL STK
+ / - Hover over image to Zoom
Other Views

    8T-9340: CM SEAL STK

    Part Number: 8T-9340
    Brand: Cat
    Retrieving Price.....

    Seal

    Description:
    Bulk seals are typically used to seal enclosures, and may also be used for sound deadening, vibration isolation, cushioning or thermal insulation.

    They may require installation with adhesive, be clipped in place, pressed into a groove or installed with a zipper tool. Many are sold by unit of length.

    Attributes:
    Cat® Bulk Seals are made of materials that match the specific temperature, chemical resistance and UV exposure requirements of the application. Seal dimensions, geometry and attachment method are designed in conjunction with the surrounding structures, to provide long-lasting sealing performance.

    Protect your investment with Genuine Cat Seals.

    Applications:
    Bulk seals are generally used to seal enclosures, like windows, covers and cab enclosures.

    Warning: This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Design Type: Trim Seal
    • Material: Rubber
    • Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    • Overall Height (in): 7.28
    track-type tractor
    D4H, 4P D5M 5S D5C III D4C III D6M D5H XL 4S D5H, D4H III D3C III 55, 54 4A 5A 5 D4H XL 5P 4

    track-type loader
    933C, 939, 933, 939C

    track-type skidder
    4P 527 D4HTSK II D4HTSK III D5HTSK II 54H