8T-9341: CM SEAL STK
+ / - Hover over image to Zoom
Other Views

    8T-9341: CM SEAL STK

    Part Number: 8T-9341
    Brand: Cat
    Retrieving Price.....
    Save to List

    Seal

    Description:
    Bulk seals are typically used to seal enclosures, and may also be used for sound deadening, vibration isolation, cushioning or thermal insulation.

    They may require installation with adhesive, be clipped in place, pressed into a groove or installed with a zipper tool. Many are sold by unit of length.

    Attributes:
    Cat® Bulk Seals are made of materials that match the specific temperature, chemical resistance and UV exposure requirements of the application. Seal dimensions, geometry and attachment method are designed in conjunction with the surrounding structures, to provide long-lasting sealing performance.

    Protect your investment with Genuine Cat Seals.

    Applications:
    Bulk seals are generally used to seal enclosures, like windows, covers and cab enclosures.

    Warning: This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Design Type: Trim Seal
    • Material: Rubber
    • Overall Height (in): 9.45
    track-type skidder
    527 D4HTSK III 54H 4P D5HTSK II D4HTSK II

    track-type loader
    933C 933 939C 939

    track-type tractor
    D5H D4C III D4H D5C III D5M D6M 4P 4S D3C III 54 5A 4 5S D4H XL 5 5P 4A D5H XL 55 D4H III D5