• \
  • Home
  • 8T-9368: Hex Head Bolts, Zinc Plated
8T-9368: Hex Head Bolts, Zinc Plated
+ / - Hover over image to Zoom
Other Views

    8T-9368: Hex Head Bolts, Zinc Plated

    Part Number: 8T-9368
    Brand: Cat
    Retrieving Price.....

    Inch

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Cat bolts and matching hardened washers and nuts form a matched system which produces consistently high clamp loads

    UNITS:
    • US
    • Metric
    • Bolt Type: Hex Head Bolts
    • Finish: Zinc Plated
    • Thread: Coarse Thread UNC
    lhd
    R2900G

    fp
    SAT322, SAT325T, SAT323T, SAT318, SAT323, SAT214, SAT223, SAT322T, SAT325 SAT322TSC, SAT223T, SAT323TSC, SAT422DB

    wtl
    972G, 950E, 966F II 970F, 950B/950E 980F, 966G, 992C, 992D, 988B, 994, 938F, 966D, 960F, 966E, 980G, 994D, 980C, 936F, 988F, 990 II 950F II 980F II 990, 988F II 938G

    comp
    CS-563C CS-323C, PS-200B, CS-563D CP-533D, CS-431C, CP-663E, CP-563D, CP-563C, PF-290B, CS-533D, CS-433C, CS-533C, CP-533C, CB-334E, CP-433C, CB-334D, CP-323C, CS-563 CB-335E, CB-335D, PS-360B, CS-583C, CP-563, PS-150B, CS-663E

    tlg
    TL5 46 TL5 42 TL5 30 TL5 32 TL5 48 TL5 36 TL5 44 TL5 38 TL5 34 TL5 40 TL5 50

    chal
    75E, 65E, 65D, 75C, 75D, 85E, 65C, 95E, 85D, 85C

    meng
    3516, 3512E, 3516B, 3508B, 3412C, 3408, 3516E, 3512B, 3512C, 3512, 3516C, 3508C, C18, C32, 3508, 3406C, 3408C, 3408B

    adt
    D400E, D350E

    ttt
    D6R III D7R II D6N, D6R II D9R, D6R, D6T, D11R, D5N D8R II D5K LGP D5M D3K LGP D9T, D5K XL D3K XL D7R, D4K XL D11T, D10T2, D6M D10R, D4G, D10T, D8T, D8R D4K LGP

    ieng
    SR4, G3516, 3512, G3516C, G3512, G3508, 3406C, G3412, 3512B, G3406, SPF743, G3306, G3512H, G3408, SPT343 3406B, 3512E, 3512C, G3408C, SPF343C 3516C, CPT372 3516B, G3512E, 3412, G3408B, SPF343 G3516E, PMG3516

    wts
    623F, 623B, 627E, 621F, 615C, 627F, 623E, 621B, 621E, 615C II

    olympian
    XQ375

    wtt
    814F, 834B

    mg
    120H, 16M, 24M, 14M, 135H, 160H, 120G, 12M, 160M, 12H, 120M, 163H, 16H, 12G, 140H, 140M, 140G, 143H

    oht
    772, 770, 794 AC MT4400D AC 789C

    rrss
    RR-250B, SM-350, RR-250, RM-350B, RM-250C, SS-250, RM-350, SS-250B

    com
    815F, 816F, 826C, 836

    cold
    PM-565, PR-450C

    est
    DEUCE, 30/30

    teng
    C15, C9, C13

    it
    IT38F

    motor graders
    14H

    pipe
    561N, 572R II 587T, 583T, 587R, PL87

    tmh
    TH255C

    ap
    BG-225C, AP-1050B, AP-650B, BG-230D, AP-1000, AP-300D AP-800D, BG-245C, AP-1050

    vees 27 to 32 liter
    C32

    exc
    345D L 325D, 330D, 330D L 320D L 336D L 323D SA 329D L 324D L 320D, 324D, 325D L 329D, 345D, 323D L 336D

    petr
    3512B, 3516C, C15, 3516B, TH35-C15T 3512C, TH35-C13T C18, TH31-E61 TH35-E81 G3306B, 3512E, 2016 C27, TH31-C9T

    epg2
    SR4B, SR5, SR4

    epg
    SR4, C18, G3406, 3512B, G3520C, 3516B, 3508, G3516B, 3406B, 3408B, 3508B, 3516, PMG3516 3406C, 3512, G3516, G3520E, 3516C, 3208, 3408, G3306, G3512, 3306B, C175-16, C32, G3516C, G3520B, 3512C, XQG400, G3412, G3516E, C13 XQ350 G3412C, 3412C, C13 XQ375 PM3412 G3512H, PM3508 PM3516, 3412, 3516E, 3306, 3456, 3508C, CG137-12, 3406E, G3516H, PM3512 G3512E, G3520H, G3508, C9, 3408C, C15, XQC1600, PP3516 XQC1200