8T-9377: BOLT-HEX HEAD
+ / - Hover over image to Zoom
Other Views

    8T-9377: BOLT-HEX HEAD

    Part Number: 8T-9377
    Brand: Cat
    Retrieving Price.....

    Inch

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Cat bolts and matching hardened washers and nuts form a matched system which produces consistently high clamp loads

    UNITS:
    • US
    • Metric
    • Bolt Type: Hex Head Bolts
    • Coating: Zinc-Flake (720 h Salt Spray)
    • Drive (mm): 14.29
    • Finish: Zinc Plated
    • Grade: 8
    • Grip Length (mm): 31.75
    • Head Height (mm): 7.37
    • Hole Thread Pitch: 16
    • Material Description: SAE J429 Grade 8 (ISO Class 10.9)
    • Overall Length (mm): 57.15
    • Thread: Coarse Thread UNC
    • Thread Size (mm): .375
    track type tractors
    D9R, D6RLGP, D6ESR2000, D7R, D6R, D6RIIXL, D4HIIIXL, D6RXL, D8RII, D4HIILGP, D7RIILGP, D7RIIXR, D6RXR, D6HIIXL, D6RII, D8RLRC, D10N, D6G, D6RXW, D5HIIXL, D8L, D9RLRC, D11R, D6RIILGP, D6HIIXR, D7RLGP, D6RIIXW, D6GIILGP, D9N

    wtl
    990K, 992K, 966K, 993K, 972M, 950F II 988K, 924H, 962M, 980G II 966G, 990H, 988 XE 988H, 970F, 990 II 992C, 980H, 972G, 972K, 960F, 994D, 950M, 992D, 988K XE 966F II 980C, 950F, 966M, 950K, 988F II 988B, 980F II 994, 980G

    comp
    CS-583C, CS-533C, CS-531C, CS-573C, CP-533C, CB-434B, CS-563C CB-434C, CP-323C, CW-34 CS-323C, CP-563C, PS-360C, CS-563 CW34, CP-563

    vibratory single drum pad
    CP-563C

    adt
    D350E II 735 OEM 740, D350E, D400E II 735, D300E, D400E, D250E II D250E, D300E II

    wts
    637G, 637D, 637E, 657E, 631K, 627E, 633E II 611, 623E, 657G, 613C II 621G, 621F, 623G, 627G, 631E, 615C, 623F, 637K, 631G, 633E, 621E, 621H, 613C, 627H, 615C II 627F, 627B, 651E, 623H

    wtt
    844, 844K, 854K, 814F, 834K, 824H, 814F II 834H, 824K, 844H

    tskd
    527 D4HTSK III 517 D5HTSK II

    mg
    120H, 12H, 120H NA 140H ES 12H NA 140H, 160H NA 160H ES 14H NA 135H, 160G, 24H, 140H NA 120H ES 14G, 24M, 135H NA 160H, 140G, 16H NA 16M, 16G, 143H, 12H ES 163H NA

    oht
    771D, MT4400D AC 793B, 773E, 777G, 769D, 789B, 793D, 785C, 777C, 793C, 775D, 789C, 785D, 784B, 776D, 773F, 777B, 772G, 775F, 794 AC 785G, 777D, 777F, 777, 776C, 773D, 769C, 797B, 775B, 785, 777E, 771C, 773B, 784C, 797, 789D, 785B, 789

    stabilizers/reclaimers
    RM500B

    rrss
    RM-350, RR-250, RM-250C, SS-250, SM-350, RR-250B, SS-250B, RM-300

    wheel tractor scrapers
    637D, 627E, 633D, 623F, 631D, 633E, 627F, 657E, 621H, 631G, 627G, 657G, 623G, 627EPP, 631KLRC, 623E, 621G, 657EPP, 613CII, 631EII

    track loaders
    933, 973C, 973CLGP

    it
    IT28F

    pipe
    578, 572R

    ap
    AP-500E, AP655F, AP-655C, BG500E, AP-1000, AP600F, AP-655D, AP-650B, AS2251, BG-225C, AP-1055D, AP-900B, AP555F, AP-1050, BG-2455D, AP500F, AP-1055B, BG600D, AP-1000B, AP-1055E BG555E, BG-240C, BG-2455C, BG655D, BG-260C, AP300F, AP-1055F AP-1000D, BG1055E, BG-225B, AP-555E AP-800D, BG-2255C, AP-1000F AP-600D, AP655F L AP-800C, AP355F, BG-230D, BG-210B, AP-200B, BG-230, AP-1000E AS2252C, AP-1050B, BG-260D, BG1000E, BG-245C

    petr
    3512B, 3516B, C15, CX35-P800 C27, TH48-E80 3516C, TH48-E70 C18, C32, 2016 3512C, 3512E, G3306B

    epg2
    SR4, SR4B, SR5, D330C, SR4BHV 3412E, 3508B, C32, 3516B, G3516C, 3408B, 3306B, HT400 G3408, G3406, 3512, 3306, G3508, SPF743, G3512H, 3406C, 3512B, G3412, 3408C, G3306, G3516, G3512, C27, G3408C, 3512E, 3512C, 3304, SPF343 SCT673 SPT342 G3516E, 3406B, SPT343 G3512E, 3412, 3408, 3412C, SPF343C 3406, CG137-12, 3408E, G3408B, D333C

    wheel loaders
    980FII, 936F, 966FII, 988F, 994F, 990, 966F, 980G, 980GII, 980F, 960F, 966G, 962K, 950FII, 980H, 972G

    wheel dozers
    824K, 834B

    cold planers
    PM-201, PM-565B, PM-465

    asphalt pavers
    BG-2455D, AP-1055B, AP-655D

    whex
    W330B

    lhd
    R3000H, R1700G, R1300G II R1600H, R2900G

    uat
    AD45B, AD60, AD55, AD55B, AD30

    emac
    3306

    ttl
    973C, 953C, 933, 939

    wktl


    track excavators
    330L, 385BL, 350L, 330B, 330BL, 385B

    articulated trucks
    D250EII, D400EII, D350EII

    underground articulated trucks
    AD30

    chal
    65C, 75C, 65E, 95E, 75, 85E, 85C, 75E, 65D, 85D

    vibratory single drum smooth
    CS-563AW

    meng
    3516C, C32, 3406C, 3512C, 3512E, 3304B, 3304, 3508C, 3516B, 3508B, 3516, 3512, 3512B, 3412, C18, C175-16, 3412C, 3508, 3408B, 3306B, 3412E, 3516E, 3406B, C30, 3408, 3408C, 3306

    underground mining loaders
    R1300G, R1600G, R2900G, R1300GII

    ttt
    D6R II D9R, D8R D6R, D7R, D8N, D7R II D6G2 LGP D8T, D5H XL D11R, D8R II D4H XL D6H, D6M D11T, D6G2 XL D10T, D9T, D10T2, D5H, D4H III D7G2 D6E SR D6E D6H XL D10R, D6H XR D7G, D11N

    ieng
    SR4, SR4B, SR5, D330C, SR4BHV 3412E, 3508B, C32, 3516B, G3516C, 3408B, 3306B, HT400 G3408, G3406, 3512, 3306, G3508, SPF743, G3512H, 3406C, 3512B, G3412, 3408C, G3306, G3516, G3512, C27, G3408C, 3512E, 3512C, 3304, SPF343 SCT673 SPT342 G3516E, 3406B, SPT343 G3512E, 3412, 3408, 3412C, SPF343C 3406, CG137-12, 3408E, G3408B, D333C

    ag tractors
    75D

    com
    826K, 815F II 826H, 826C, 816F II 836K, 836H, 826G, 816F, 815B, 836

    cold
    PM-565, PR-1000C PR-450C, PR-1000

    teng
    3408, 3406E, 3408B, C-15, C-16

    compactors
    816FII, 815F, 825H, 825K, 816B, 836K

    motor graders
    140HNA, 12H, 140H, 140M, 12HNA, 14H, 160HNA, 160H, 135HNA, 24M, 120HNA

    tmh
    TL1055C, TL1255C, TL943C, TL642C

    pipelayers
    572R

    exc
    330B L 5090B, 325B L 385B, 330B LN 330 L 350, 330, 350 L

    skidders
    D5TSKHII, 545, 527GR, 527CA, 517CA, D4TSKHIII

    off highway trucks
    769D, 777FOEM, 775FOEM, 773D, 773E, 776D, 775D, 773FOEM, 775E, 771D

    epg
    C27, 3412C, C15, 3516, 3508, 3508B, 3516B, 3516C, 3408, C18 I6 C18, 3512C, 3512B, 3512, C13 XQ375 G3508, 3456, 3406B, C13, G3412C, G3516E, C13GENSET 3406C, 3304, 3608, 3412, 3508C, G3512, G3516, 3304B, G3520H, PM3456 G3520C, C32, 3306, 3516E, 3306B, 3208, G3516C, PMG3516 3408C, 3408B, PM3412 G3520E, G3520B, C-12, G3412, C9.3, PM3508 C15 I6