8T-9379: Bolt
+ / - Hover over image to Zoom
Other Views

    8T-9379: Bolt

    Part Number: 8T-9379
    Brand: Cat
    Retrieving Price.....

    Hex Head Bolt

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Description:
    Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
    Hex head bolts/screws offer the most robust driving feature.

    Attributes:
    •Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity
    •Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements.
    •Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force.
    •Coatings that meet special requirements for different applications (RoHS compliant) .

    Applications:
    Cat bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.

    UNITS:
    • US
    • Metric
    • Bolt Type: Hex Head Bolts
    • Coating: Electroplated Zinc (96 h Salt Spray)
    • Drive (mm): 14.2875
    • Finish: Zinc Plated
    • Grade: 8
    • Grip Length (mm): 82.55
    • Head Height (mm): 7.14375
    • Hole Thread Pitch: 16
    • Material Description: SAE J429 Grade 8 (ISO Class 10.9)
    • Overall Length (mm): 107.95
    • Thread: Coarse Thread UNC
    • Thread Size (mm): .375
    lhd
    R1600G, R1300G, R1600H, R1700G

    uat
    AD30

    ttl
    963C, 939, 963B 973C, 973, 933

    wktl
    SR21, SR318, SR17, SR321, SR18

    track type tractors
    D6R, D9R, D8RLRC, D6RXL, D6G, D6RLGP, D6RXR, D9RLRC

    wtl
    992D, 992G, 994, 980G, 980H, 988B, 980F, 988F, 994F, 988F II 994K, 994D, 980G II 992C, 936F

    comp
    CP-563, CS-563

    chal
    MTC835, MT855, MTC855, MTC845, MT865, MT835, MTC865, MT845

    underground mining loaders
    R1300G

    adt
    D250E II D300E II 740, 745C, D300E, 740 GC 745 735C, 740C

    meng
    3512B, 3516B, 3516C, 3512C, 3508B, 3508C, C18, C32, 3516E, 3512E

    ttt
    D6G2 LGP D10R, D7R II D9T, D11T, D9R, D6R, D7R, D6H, D6R III D6H XL D5C III D11R, D5E, D6G2 XL D10N, D3C III D8R D6T, D8R II D4H XL D6G SR D4H III D11N, D10T, D4H, D4C III D6E D6H XR

    ieng
    C27, SPS342 3512E, 3208, C32, C18, SPF343C SPT343 3408E, 3408C, 3512C, SPF343 SCT673

    wts
    657E, 631E, 657G, 623F, 627F, 637E, 627G, 637K, 623G, 621G, 631K, 621F, 637G, 615C II 631G, 615C, 623E

    wtt
    834B, 854G, 824G

    tskd
    517 D4HTSK III

    mg
    12H ES 140H NA 12H NA 120H NA 135H NA 160H ES 140H ES 120H ES 160H NA 120H

    oht
    793C, 797, 785C, 773D, 769C, 771D, 777D, 775D, 772B, 773B, 773E, 789D, 773F, 775B, 784B, 785D, 789B, 785B, 776C, 769D, 775F, 775E, 771C, 776D, 784C, 789C, 777C

    stabilizers/reclaimers
    RM-250C

    rrss
    RR-250B, RR-250, SS-250B, SS-250

    com
    825G, 836, 826G

    3500
    SPF743, 3512BHD, PM3516

    wheel tractor scrapers
    621G

    cold
    PR-1000, PM-565B, PR-1000C PM-201, PM-565

    emp
    6015B

    teng
    3208, C15

    pipe
    583R, 572R, 589, 587R, 578

    tmh
    TH255C

    large mining products
    6015B

    ap
    BG-245C, BG-225C, AP-650B, 8 FT AP-1000B, AP-1055B, BG-225B, 10 FT AP-1050, AP-900B, AP-1000, BG-260C, BG-2455C, AP-800C, BG-230, AP-1050B, 10-20B, BG-240C, BG-210B

    exc
    235D, 235B, 235C

    petr
    2016 CX38-P800 3512E, TH35-C15T 3516B, CX35-C18I CX31-C18I C32, TH35-E81 CX38-P892 3512C, CX31-P600 CX35-P800 C18, 3512B

    15 to 18 liter
    C18

    off highway trucks
    797B

    wheel loaders
    994H

    epg
    3516C, 3512C, 3512B