8T-9383: BOLT
+ / - Hover over image to Zoom
Other Views

    8T-9383: BOLT

    Part Number: 8T-9383
    Brand: Cat
    Retrieving Price.....

    Hex Head Bolt

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Description:
    Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
    Hex head bolts/screws offer the most robust driving feature.

    Attributes:
    *Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity
    *Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements.
    *Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force.
    *Coatings that meet special requirements for different applications (RoHS compliant) .

    Applications:
    Cat bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.

    UNITS:
    • US
    • Metric
    • Bolt Type: Hex Head Bolts
    • Coating: Electroplated Zinc (96 h Salt Spray)
    • Drive (mm): 19.05
    • Finish: Zinc Plated
    • Grade: 8
    • Grip Length (mm): 3.175
    • Head Height (mm): 9.525
    • Hole Thread Pitch: 13
    • Material Description: SAE J429 Grade 8 (ISO Class 10.9)
    • Overall Length (mm): 19.05
    • Thread: Coarse Thread UNC
    • Thread Size (mm): .500
    whex
    M325B

    uat
    AD30

    lhd
    R3000H, R1700G, R1300G, R1600H, R2900G, R1600G

    fp
    574B, 564, 550B, 586C, 2864C, 560B, 550, 570, 580

    wktl
    BR378, BR172, BR272, BA18, BR160, BR166

    ttl
    963C, 933, 933C, 953C, 963B 939C, 973, 973C, 953D, 939

    wtl
    972G, 994, 993K, 972G II 966G, 992G, 966G II 994D, 960F, 980F II 988B, 992D, 988F II 988F, 992C, 980C, 980F

    comp
    CP-663E, CS-683E, CS-663E

    chal
    75E, 75D, 65C, 75C, 65E, 85C, 65D, 75

    meng
    C32

    adt
    D350E, 725, 730, D350E II D400E II D300E, D400E, D250E

    ttt
    7S D11N, D6R III D6R II D5C III D6T, D10N, D8R D6R, D7R LGP D6N, D4G, 8 D7R II D6K XL D6G2 LGP D10R, D6T XW D8N, D6H XL D7G2 D5G, D7R, D9R, 7 57H D9N, D4C III D4K XL D8T, D8R II D11R, D6T XW PAT 7SU D3G, D3C III D6G2 XL D5K LGP D7H, D8L, D6T XL PAT D6M D4K LGP D6T XL D3K LGP D9T, D6T LGP D6E SR D6E 7U D5K XL 8A 8SU 7A D6H, D11T, D7G, 8U D3K XL D6K LGP D7R XR D10T, D6T LGPPAT

    ieng
    3508B, DG60, C32, SPF743

    wts
    657E, 627E, 611, 621G, 627G, 613C II 631G, 615C, TS220, 623G, 637G, 651E, TS180, 615C II TS225, TS185, 613C

    wtt
    834B, 814F II 854K, 814F, 854G

    tskd
    D4HTSK II

    mg
    140H ES 24, 140M, 14M, 12H, 140H NA 163H, 12H NA 140H, 16H, 160H, 120M, 14H NA 120G, 160H ES 160H NA 16G, 143H, 16M, 160M, 12M, 12H ES 14G, 163H NA 24M, 135H, 24H, 120H

    oht
    775B, 785D, 777D, 776D, 773D, 793C, 785C, 773E, 777, 797, 771D, 794 AC 793B, 784B, MT4400D AC 777C, 777B, 789B, 775D, 789, 773B, 769D, 771C, 789D, 785B, 785, 777E, 776C, 784C, 769C, 789C, 793D, 797B

    rrss
    RR-250

    com
    816F, 826C, 815F, 816F II 815F II 836

    wheel tractor scrapers
    627G

    cold
    PR-450C, PR-1000, PR-1000C PM-565

    track loaders
    973C

    motor graders
    14H

    pipe
    PL72, PL87, 583R, 583T, 587T, 589, 561M, 587R, 578, 572R II

    ap
    BG-2255C, AS2301, 10-20B, 8 FT BG-260C, BG-2455C, AP-800D, 8-16B, AP-655C, 10B AP-1000B, 10 FT AS3251C, AP-200B, AP-800C, AS2251, BG-230, AP-655D, BG-225B, AP-650B, AP-900B, AP-1055D, BG-210B, BG-230D, AP-1050B, BG-245C, BG-2455D, BG-240C, 10-20WB AP-1000D, BG-260D, AP-1055B, BG-225C

    exc
    5130B, 5130, 235C

    petr
    CX48-P2300 C15, 3512C, C27, C18

    epg2
    SR5

    off highway trucks
    773D, 773E, 775D, 775E

    wheel loaders
    966GII

    epg
    3406E, 3456, C15