8T-9391: BOLT
+ / - Hover over image to Zoom
Other Views

    8T-9391: BOLT

    Part Number: 8T-9391
    Brand: Cat
    Retrieving Price.....

    Hex Head Bolt

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Description:
    Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
    Hex head bolts/screws offer the most robust driving feature.

    Attributes:
    *Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity
    *Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements.
    *Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force.
    *Coatings that meet special requirements for different applications (RoHS compliant) .

    Applications:
    Cat bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.

    UNITS:
    • US
    • Metric
    • Bolt Type: Hex Head Bolts
    • Coating: Electroplated Zinc (96 h Salt Spray)
    • Drive (mm): 19.05
    • Finish: Zinc Plated
    • Grade: 8
    • Grip Length (mm): 63.5
    • Head Height (mm): 9.525
    • Hole Thread Pitch: 13
    • Material Description: SAE J429 Grade 8 (ISO Class 10.9)
    • Overall Length (mm): 95.25
    • Thread: Coarse Thread UNC
    • Thread Size (mm): .500
    whex
    M325B

    uat
    AD45B, AD55, AD60, AD55B, AD30

    lhd
    R1300G, R2900G, R1700G, R3000H, R1300G II

    fp
    TK371, TK370, TK381, HA871, HA770, TK380, 543, 533, HA771, HA870

    wktl


    drll
    MD6310, MD6250

    wtl
    992K, 930K 926M 988K, 966F II 924K 988F II 980C, 970F, 992D, 980F, 988F, 930M 950F II 966F, 988B, 960F, 950F, 980F II 992C, 938K 994K, 938M

    comp
    CS-531C, CP-563C, CS-583C, CS-563C CS-573C, CP-533C, CS-533C, CP-563, CS-563

    meng
    3412E, 3412, C32, 3412C, 3412D

    adt
    D400E, D350E, 725, 730

    ttt
    D6E D5C III D7R, D6H, D9R, D4C III D8R D6G2 LGP D3C III D9T, D8N, D4H XL D5H, D10N, D6G2 XL D8R II D7R II D10T, D6G SR D4H, D10R, D4H III

    ieng
    C27, 3412, 3412C, 3512C, C32

    wts
    631E, 621E, 637E, 623F, 631G, 627E, 657G, 657E, 623E, 651E, 623G, 637G, 621H, 623H, 621G, 621F, 631K, 627G, 627H, 627F, 637K, 633E II

    wtt
    854G, 834K, 834B, 854K

    tskd
    D4HTSK II D4HTSK III

    mg
    135H, 12K, 120K 2 12H, 12H ES 12H NA 140K 2 160H, 140H NA 160K, 135H NA 163H NA 160H ES 120H, 120K, 140H, 140H ES 120H NA 120H ES 140K, 143H, 160H NA 14H NA 16H NA

    oht
    785D, 789D, 775D, 793D, 773D, 784B, 793C, 770G, 789B, 771D, 785C, 777G, 775G, 769D, 772G, 773F, 772B, 789C, 775G OEM 769C, 777F, 773B, 776D, 773E, 775F, 777E, 794 AC 776C, 773G LRC 784C, 771C, 772G OEM 773G OEM 777D, 770G OEM 775B, 785B, 775G LRC 777B, 773G, 777C, 770, 772

    rrss
    RR-250B, RM-250C, SS-250B

    com
    836K, 826C, 815B, 836

    wheel tractor scrapers
    627G

    cold
    PR-1000, PM-465, PR-1000C

    est
    DEUCE

    pipe
    589, 572R

    tmh
    TH255C

    ap
    BG500E, 8-16B, BG-2455C, AP-1055D, AP-655C, AP-1000B, BG-210B, AP-650B, AP-1000E BG1055E, BG-230, AP-500E, AS2251, BG-225C, AP-1055B, BG1000E, BG-260C, AS2301, BG-2455D, AP-1055E AS2252C, AP-655D, AP-600D, BG-245C, 10-20B, BG-2255C, BG655D, BG-230D, AP-1050B, AP-1000D, BG-225B, AP-900B, AP-800C, BG-240C, AS2302, BG555E, BG-260D, AP-555E AP-800D, BG600D

    exc
    322B L 350 L 350, 325B L 330B L

    petr
    TH48-E70 C32, CX35-P800

    off highway trucks
    773D, 775E, 773E, 775D

    epg
    3516B, 3412C, G3516, PM3508 3412, 3516, 3456, 3508B