8T-9393: BOLT-HEX HEAD
+ / - Hover over image to Zoom
Other Views

    8T-9393: BOLT-HEX HEAD

    Part Number: 8T-9393
    Brand: Cat
    Retrieving Price.....

    Inch

    Cat bolts and matching hardened washers and nuts form a matched system which produces consistently high clamp loads

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bolt Type: Hex Head Bolts
    • Coating: Zinc-Flake (720 h Salt Spray)
    • Finish: Zinc Plated
    • Grade: 8
    • Grip Length - 2 (in): 0.19
    • Head Height - 4 (in): 0.48
    • Head Width - 5 (in): 0.94
    • Hole Thread Pitch: 11
    • Material Description: SAE J429 Grade 8 (ISO Class 10.9)
    • Thread: Coarse Thread UNC
    • Thread Size (in - TPI) (in): 5/8 - 11
    • Total Bolt Length - 3 (in): 1 1/2
    cold planers
    PM-465, PM-565B, PM-201

    marine products
    3408B, 3408C, 3412C, 3512B, 3304, 3508B, 3516B, 3408, 3304B, 3406B, 3412

    asphalt pavers
    BG-2455D, AP-655D, AP-1055B

    wheel tractor-scraper
    611, 657G, 627K, 615C, 637E, 627G, 637G, 657E, 627F, 631E, 633E II 631K, 623H, 623G, 631G, 621G, 623F, 621H, 621K, 621F, 627H, 621K OEM TS180, 637K, 615C II 651E, 633E, 623E, 621E, 651B, 627E, 627K LRC 623K LRC TS220

    pipelayer
    587T, 572R II PL87, 578, 561N, PL61, PL83, 572R, 561M, 587R, 583T, PL72, 589

    underground articulated truck
    AD55, AD45B, AD30, AD60, AD55B

    engine - generator set
    3412C, 3508, G3516E, 3512B, 3516, 3406C, 3512, 3516C, G3306, 3516B, 3306, 3508B, G3520C, 3412, C27, 3408C, 3408, G3520E, 3456, C13, CG137-12, C18, C32, G3516C

    forest products
    SAT422DB SAT318, SAT323, SAT325 SAT420, SAT318T, SAT325T

    work tool
    PC9, PC6

    track excavators
    330B, 330BL, 350L, 5080, 325BL, 365CL, 330L, 374DL

    track type tractors
    D9N, D7R, D7RLGP, D6RII, D8L, D6RIIXL, D11R, D6HIIXR, D8N, D6RLGP, D6RIIILGP, D4HIIIXL, D6GSR, D8RLRC, D9R, D6R, D6G, D6RIILGP, D7RIIXR, D4CIIILGP, D4GXL, D4G, D3GLGP, D6RXR, D6RIIXW, D6RXL, D6RIII, D10N, D6NXL, D6HIIXL, D6RIIIXL, D9RLRC, D3CIIIXL, D8RII, D6GIILGP, D6ESR2000, D5CIII, D6RXW, D7RIILGP, D4HIILGP

    articulated trucks
    D250EII, D350EII, 725, 730, D400EII

    off-highway truck
    771D, 777F, 775G LRC 771C, 785C, 784C, 797F, 793C, 777D, 769C, MT4400D AC 789C, 794 AC 789B, 784B, 777B, 777E, 776C, 776D, 773G LRC 777C, 773E, 777G, 769D, 773G OEM 785D, 785B, 775G OEM

    underground articulated trucks
    AD30

    underground mining loaders
    R1600G, R1300G, R1300GII, R2900G

    cold planer
    PR-450C, PR-1000, PR-1000C PM-565

    load, haul, dump
    R1700G, R3000H, R1700K, R1300G II R2900G, R1600H

    track-type tractor
    D4C III D7R, D3C III 59L D7G2 D6R II D6E SR D6R, D9R, 8SU D7R II D6H XL 9 D8R D5C III D7R LGP D6R III 8A D6H, D3G, D10R, D11R, D6G2 XL D6F SR D6G2 LGP D4H, D9T, 8U 58L D8N, D10T, D7R XR D6H XR D4G, D4H III 9SU D6N, D8R II D4H XL D6G SR 8 9U D11T, 58 D7G, 59N D6E 57H D11N

    ag tractors
    75D

    petroleum products
    CX31-C13I C18, 3512C, CX31-P600 3508B, 3512B, C15, CX35-P800 TH35-C13I CX31-C9I 3516C, 3512E, 2016 CX31-C11I 3512, TH31-C9I C13, TH35-C15I TH31-E61 C9, G3306B, CX31-C15I C11, TH35-E81 3516, TH35-C11I TH31-C9P

    track-type loader
    953C, 953D, 973C, 963C, 973D, 973, 963K, 953K, 963D, 933, 933C, 939, 963B

    track-type skidder
    527 517 D5HTSK II D4HTSK III D4HTSK II

    stabilizers/reclaimers
    RM500B, RM-500

    paving compactor
    PF-300B, PS-300B, PS-300C, PF-300C

    wheel tractor scrapers
    657E, 623K, 627F, 623G, 657G, 623E, 627E, 627G, 621G, 631KLRC, 633E, 627EPP, 621KLRC, 631G, 623F, 657EPP, 621H, 631EII

    motor grader
    120H, 24H, 140H, 12H, 120M, 12M, 160H, 143H, 135H

    wheel-type loader
    980F, 993K, 972G, 990K, 986K, 980G II 966E, 966D, 988F II 966G, 980F II 980C, 966F II 966F, 980H, 970F, 992C, 988B, 992D

    engine - industrial
    G3516E, C9.3, G3406, 3512, C11, 3406E, 3412E, G3306B, G3516C, 3512B, C-12, 3304, 3406, 3516, D330C, 3412C, C-15, 3508, 3406C, C18, C9, 3508B, 3176C, C-10, 3512C, G3306, 3408, 3196, SPT343 SPP101 3408B, C15, SCT673 3306B, 3412, C-9, 3306, C-16, C13, 3408C, 3456, D333C, 3406B, 3176B, SPF743, SPF343 3126B, 3516B

    track loaders
    973C, 933CLGP, 973CLGP, 963K, 963C, 933

    compactors
    816FII, 816F, 815F, 825H, 825GII

    articulated dump truck
    D300E, 730C2 EJ 730C2, D400E II 740, 730C, D250E II D350E II D250E, D400E, 735 OEM 735, D300E II D350E

    motor graders
    16H, 163H, 160HNA, 14H, 140HNA

    challenger
    85D, 95E, 75E, 85E, 75C, 65E, 65D, 85C, 65C

    pipelayers
    583R, 572R, 561N

    asphalt paver
    AP-655D, 8-16B, AP-800D, AP655F, AP-1055B, AP-1055F BG-260D, BG-2455C, 10-20WB AP-650B, AP655F L BG1055E, AP-655C, AP-1000, AP-1050B, AP-1000E AP500F, BG-260C, 8 FT 10 FT AP600F, AP-1055D, AP-1000D, AP-555E BG500E, BG-225C, AP-1000F AP-1000B, AP-1055E BG-230D, BG-245C, 10-20B, AP-600D, BG655D, BG-210B, AP-800C, AP-900B, BG600D, BG-230, AP555F, BG-225B, BG-2455D, BG1000E, 10B BG-240C, BG-2255C, BG555E, AP-500E

    material handler
    MH3049, MH3059

    generator
    SR5, SR4B, SR500

    skidders
    527CA, D5TSKHII, 517CA, D4TSKHIII, 527GR

    engineer support tractor
    DEUCE, C18, 30/30

    wheeled excavator
    M325C MH W330B

    road reclaimer
    RR-250B, RM-250C, SS-250, RM-350, RM-350B, SM-350, RR-250, SS-250B

    wheel dozer
    844K, 824H, 814F, 824G II 824G, 844H, 854G, 814F II 844

    off highway trucks
    775D, 769D, 771D, 777FOEM, 776D, 773D

    excavator
    330B L 365C 5110B 330B LN 325C FM 375 L 330C FM 385C, 231D, 350 L 350, 385C L 390D L 375, 365C L 374D L 330, 5080, 322B L 390D, 385C L MH 325B L 330 L 385C FS

    wheel loaders
    980F, 972G, 980C, 966F, 980FII, 988F, 980H, 966FII, 980G, 980GII, 966G

    wheel dozers
    854G, 834B, 824GII

    earthmoving compactor
    816F II 826G II 816F, 815F II 815B, 825G, 826H, 826C, 825G II 836, 815F, 826G