8T-9400: Hex Head Bolts, Zinc Plated
+ / - Hover over image to Zoom
Other Views

    8T-9400: Hex Head Bolts, Zinc Plated

    Part Number: 8T-9400
    Brand: Cat
    Retrieving Price.....

    Inch

    Cat bolts and matching hardened washers and nuts form a matched system which produces consistently high clamp loads

    Warning: This product can expose you to chemicals including Nickel and Nickel compounds, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Bolt Type: Hex Head Bolts
    • Finish: Zinc Plated
    • Grip Length - 2 (in): 0.50
    • Head Height - 4 (in): 0.67
    • Head Width - 5 (in): 1.31
    • Thread: Coarse Thread UNC
    • Thread Size (in - TPI) (in): 7/8 - 9
    • Total Bolt Length - 3 (in): 2 1/2
    wheel tractor-scraper
    657E, 651E, 657G

    pipelayer
    PL72

    engine - generator set
    C18, 3616, C27, G3412C, PM3412 3408C, 3516B, 3408B, 3412C, 3412, 3408, 3516C, G3412, CG137-12, XQG400, C15

    forest products
    227

    engine - industrial
    G3512, C32, G3408B, C9.3, G3412, G3408, C27, G3508

    challenger
    65B, 75E, 70C, 75C, 85E, 65D, 65, 85C, 65C, 85D, 95E, 65E, 75, 75D

    asphalt paver
    AP-800B AP-1050, AP-1000, AP-800

    cold planer
    PR-450, PR-450C, PM-565, PR-1000C PM-201, PM-565B, PR-1000

    track-type tractor
    D6T XW PAT D6T, D6T XL D10N, 59L D6T XL PAT D6T XW D6T LGP 10 D10T, D10R, 10U D7E, D7R II D6T LGPPAT 10SU 58L D10T2, 59 59N

    track-type loader
    953, 973, 963, 943

    petroleum products
    C15, 3516C, TH48-E70 CX35-P800 CX31-P600 CX31-C9I C32, C18, 3516B

    excavator
    235C, 229D, 225B, 231D, 229

    earthmoving compactor
    816K, 816F, 816F II