8T-9414: Plow Bolt
+ / - Hover over image to Zoom
Other Views

    8T-9414: Plow Bolt

    Part Number: 8T-9414
    Brand: Cat
    Retrieving Price.....
    Save to List

    0.44" Plow Bolt

    Description:
    This plow bolt attaches to cutting edges and features coarse threading, as well as a dome-shaped head that provides added strength and wear resistance. This genuine Cat® part exceeds SAE Grade 8 specifications for tensile strength and proof load.

    Attributes:
    • Bolt length: 0.44”
    • Dome-shaped head for added strength and wear resistance
    • Exceeds SAE Grade 8 specifications for tensile strength and proof load

    Application:
    • Cutting edge bolt

    Warning: This product can expose you to chemicals includingLead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Bolt Length (in): 1.00
    • Bolt Size (in): 3/8
    • Grip Length (in): 0.44
    • Head Height (in): 0.31
    • Head Width (in): 0.67
    earthmoving compactor
    826C 825C 815B 816B

    forest products
    227

    wheel-type loader
    966E 926E 950B 950B/950E 966D 980C G936 936 916 926 992C 936E 950E 988B

    paving compactor
    CB-434 CS-563 CS-583 CP-563 CS-573

    wheel-type skidder
    518 518C 508 120C 530B 528B

    track-type skidder
    120C 125C

    wheel dozer
    814B 824C 834S 834U 834B

    excavator
    235C 229 231D 245B 245 225 225D 225B 235B

    integrated toolcarrier
    IT28B IT18B

    articulated dump truck
    D44B D550B D35HP D25D D400 D350D D400D D40D D30D

    track-type tractor
    D4E

    road reclaimer
    SS-250 RR-250