8T-9700: Alternator Gp-Charging
+ / - Hover over image to Zoom
Other Views

    8T-9700: Alternator Gp-Charging

    Part Number: 8T-9700
    Brand: Cat
    Retrieving Price.....
    Save to List

    12 Volt 55 Amps Heavy Duty Alternator

    Description:
    Alternators supply electrical power to operate electrical attachments and/or accessories. Cat® Alternators are divided into two categories: brush type and brushless.

    Attributes:
    • Built-in electronic voltage regulators
    • High-efficiency cooling system
    • Brush type alternators use one-piece brushes and constant pressure springs for even brush wear.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Brush/Brushless: Brush Type, Brush Type
    • Marine Approved: No, No
    • Mount Type: Spool, Spool (50.8 mm)
    • Number of Poles: 12, 12
    • Rated Output (amps): 55, 55
    • Voltage (volts): 12
    engine - truck
    3208

    engine - industrial
    3204 3208