8T-9730: General Service Line, Dry, Starting Battery
+ / - Hover over image to Zoom
Other Views

    8T-9730: General Service Line, Dry, Starting Battery

    Part Number: 8T-9730
    Brand: Cat
    Retrieving Price.....

    6 Volt 1400 Cold Cranking General Service Line Battery

    Description:
    Cat® Batteries supply your equipment with the necessary energy to operate.

    Attributes:
    1) Industry leading cold cranking amp capability
    2) Maximum vibration resistance
    3) Maintenance free or low maintenance designs are available in wet and dry configurations

    Application:
    Ideal for Cat machine and engine applications

    UNITS:
    • US
    • Metric
    • AMP Hr Cap @ 20 Hrs: 320
    • Application: Starting
    • Battery Type: Dry
    • Cold Cranking Amps (CCA): 1400
    • Equipment Type: TRUCK, AGRICULTURAL, INDUSTRIAL
    • Grid Type: Low Antimony Grid Design
    • Group Size: 3D
    • Length (mm): 518
    • Maintenance Type: Low Maintenance
    • Nominal Acid To Fill (L): 10.4
    • Nominal Acid To Fill (QT): 11
    • Reserve Capacity (Mins): 675
    • Terminal: SAE Posts
    • Voltage (volts): 6
    • Weight - Dry (kg): 38
    • Weight - Wet (kg): 54
    • Width (mm): 221
    oht
    793F, 793F OEM 793F XQ 793F CMD