8V-0295: HOSE A
+ / - Hover over image to Zoom
Other Views

    8V-0295: HOSE A

    Part Number: 8V-0295
    Brand: Cat
    Retrieving Price.....

    Medium Pressure Hydraulic Hose Assembly

    Description:
    Channels high temperature petroleum and water based hydraulic and lubricating fluids throughout a hydraulic system.


    Attributes:
    Constructed with a special high temperature synthetic rubber tube and single high tensile steel braid reinforcement. The synthetic outer cover is resistant to oil, weather, and abrasion. These features provide long life and excellent dependability.


    Recommended Application:
    Intended for medium pressure, high temperature service applications. Coast Guard approved for marine applications.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    track-type tractor
    D6H, 6 6S D6H II 56H D6H XR 6SU 6A 56 D6H XL

    engine - generator set
    3606, 3608, 3616, 3612, G3306, C280-16

    wheel-type loader
    988B

    wheel dozer
    834B, 834U 834S

    engine - industrial
    G3608, G3606B G3306, G3304, G3606

    off-highway truck
    776D, 777, 777C, 777D, 773D, 775E, 777B, 776C, 776, 773E, 777F, 776B

    earthmoving compactor
    836