8W-0225: HOSE A
+ / - Hover over image to Zoom
Other Views

    8W-0225: HOSE A

    Part Number: 8W-0225
    Brand: Cat
    Retrieving Price.....

    XT-3 ES High Pressure Hose Assembly

    Description:
    XT ES (Enhanced Spiral) high pressure hose transfers petroleum based hydraulic fluids at high pressures from pumps and motors to machine components.


    Attributes:
    Constructed with a fabric reinforced, synthetic rubber tube and four or six plies of spirally-wrapped high tensile steel wire reinforcement that are separated by layers of synthetic rubber. The synthetic rubber outer cover is oil, weather, and abrasion resistant. XT ES hose is impulse tested to 1 million cycles - twice the SAE requirement. Plus, Cat® XT ES hoses are designed to work at half the SAE bend radius. This means they bend better in tight places and substantially reduce hose length requirements. These features provide easier installation, long life and excellent dependability.


    Recommended Application:
    High-pressure service applications.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    track-type tractor
    D11R, 11 D11N, 11SU 11U

    paving compactor
    CB-334E, CC-34 CB-34 CB-335E, CB-334E XW CB-34 XW

    motor grader
    160G, 12H, 12G, 140G, 140H ES 140K, 160K, 160H, 12H NA 140H, 143H, 12H ES 140K 2 130G, 135H NA 163H NA 120K, 120H, 135H, 160H ES 12K, 140H NA 120H NA 163H, 120K 2 160H NA 120H ES

    wheel dozer
    854K