• Home
  • 8W-3074: Internal Snap Ring
8W-3074: Internal Snap Ring
+ / - Hover over image to Zoom
Other Views

    8W-3074: Internal Snap Ring

    Part Number: 8W-3074
    Brand: Cat
    Retrieving Price.....

    Inch, Rectangular

    Cat snap rings are made of tempered carbon steel

    UNITS:
    • US
    • Metric
    • Bore Diameter(in): 0, 5.50
    • Free Diameter - A(in): 0, 5.69
    • Shape: 0, Rectangular
    • Snap Ring Type: Internal, 0
    • Thickness - B (in): 0.210, 0
    • Unit of Measurement: Inch, 0