8W-4194: HOSE A
+ / - Hover over image to Zoom
Other Views

    8W-4194: HOSE A

    Part Number: 8W-4194
    Brand: Cat
    Retrieving Price.....

    XT-3 ES High Pressure Hose Assembly

    Description:
    XT ES (Enhanced Spiral) high pressure hose transfers petroleum based hydraulic fluids at high pressures from pumps and motors to machine components.


    Attributes:
    Constructed with a fabric reinforced, synthetic rubber tube and four or six plies of spirally-wrapped high tensile steel wire reinforcement that are separated by layers of synthetic rubber. The synthetic rubber outer cover is oil, weather, and abrasion resistant. XT ES hose is impulse tested to 1 million cycles - twice the SAE requirement. Plus, Cat® XT ES hoses are designed to work at half the SAE bend radius. This means they bend better in tight places and substantially reduce hose length requirements. These features provide easier installation, long life and excellent dependability.


    Recommended Application:
    High-pressure service applications.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    motor grader
    120H, 160H, 120K, 140G, 12H NA 12G, 135H NA 12H ES 120H NA 160K, 143H, 140H NA 140H, 135H, 140H ES 120G, 160H ES 140K, 12H, 12K, 130G, 120K 2 120H ES 163H NA 163H, 160H NA 140K 2 160G

    wheel-type skidder
    525, 515

    off-highway truck
    777D, 776D, 777E