8X-0559: Internal Snap Ring
+ / - Hover over image to Zoom
Other Views

    8X-0559: Internal Snap Ring

    Part Number: 8X-0559
    Brand: Cat
    Retrieving Price.....

    Inch, Rectangular

    Cat snap rings are made of tempered carbon steel

    UNITS:
    • US
    • Metric
    • Bore Diameter (in): 35.12
    • Free Diameter - A (in): 39.37
    • Shape: Rectangular
    • Snap Ring Type: Internal
    • Thickness - B (in): 0.210
    off highway trucks
    793F, 793C, 793FOEM, 793B, 793D, 793FCMD, 793FXQ

    wheel loaders
    994H, 994F, 994, 994D