9F-4446: O-Ring
+ / - Hover over image to Zoom
Other Views

    9F-4446: O-Ring

    Part Number: 9F-4446
    Brand: Cat
    Retrieving Price.....

    O-ring

    Description:
    O-Rings are mainly used in static application as both axial or radial seals to prevent leakage and contamination.

    Attributes:
    Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat® engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat® O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

    Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

    With over 2500 O-Rings in different sizes and materials, Cat® O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

    Cat® sealing system uses a robust design, testing, and validation process. Buy the latest Genuine Cat seal to protect your investment.

    Applications:
    O-Rings are used in a wide variety of applications throughout the entire Cat® product line.

    Warning: This product can expose you to chemicals including1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Coating: None
    • Cross Section Diameter (in): 0.21
    • Dash Size (in): 338
    • Inside Diameter (in): 3.1
    • Material: NBR - Nitrile, NBR (75)
    • Material Description: NBR is a versatile material with good abrasion and cut resistance. It works well in Air, Engine Oil, Diesel Fuel, Coolant/Urea, Hydraulic Oil and Automatic Transmission Fluid applications. Do not use with Biodiesel.
    • Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    • Primary Sealing Material: Rubber
    • Seal/O-Ring Type: Standard
    underground mining loaders
    R1300G, R3000H, R2900G, R2900, R1700G, R1600H, R1600G

    engine - generator set
    C18, PM3412 C32, G3412C, 3406B, C27, 3412C, 3412, 3306, C15, 3304, G3306B, 3406C, PM3456 XQG135 3304B, C13, 3408C, 3456, G3412, 3406, C9, 3406E, 3306B, 3408B, G3306, 3408, C9 GEN SET C15 I6 G3406, C13GENSET XQP300

    off-highway truck
    789, 773B, 775D, 771D, 769D, 794 AC 773F, 768C, 793C, 773E, 769C, 773D, 785D, 772B, 789B, 789C, 785, 69D, 775F, 771C, 775B, 793B

    7 to 9 liter
    C7, C9, XQP275, 3126B

    engine - machine
    C-9, 3306, 3304

    wheel dozers
    834B, 814B, 814K, 814F, 814FII

    track-type loader
    973C, 963, 953, 977K, 951C, 955L, 943, 951B, 941B, 953C, 955K, 941, 973, 977H, 977D, 977 983B, 963C, 955 953B, 977A 951, 977L, 963B

    engine - industrial
    C-9, C-12, 3406B, 3204, 3306, 3408, 3208, 3412, 3304, 3126B, D379B, D379 D330C, D333C, 3406, 3408B, D399, G3306B, G379A, G3408, D349, C9, 3406C, G3306, 3406E, SPP101 G398 C18, D398 C27, SUF557 G3412, G399, D353C, 3176C, C13, 3408C, D353D G379 3176B, D353E, SBF214 3456, C7, G3304, G3304B, D348, G3408B, C-15, D398B, C15, D346, C-10, HT400 3412E, C32, C11, 3408E, 3306B, G3408C

    road reclaimer
    RM-350, RR-250, SS-250, SM-350

    track feller bunchers
    541, TK721, 521, 521B, TK732, TK722, 5412

    knuckleboom loaders
    2484D, 2384D, 579D

    motor grader
    140G, 140M 2 12F, 140B, 12H, 140, 130G, 120G, 12G, 16G, 160M 2 14E, 120, 160G, 120B, 160M, 14L 14G, 140M, 16H NA 14H NA

    underground articulated trucks
    AD30

    underground articulated truck
    AD55, AD30, AD40 AD45, AE40 AE40 II

    vees 27 to 32 liter
    G3408, G3412, 3408B, 3412C, 3412, 3412E, D379B, 3408A

    wheel tractor-scraper
    637, 637B 627E, 631E, 657E, 615C, 639D, 637D, 657G, 621, 627B, 633D, 613B, 621B, 627, 611, 633C, 637G, 657B, 631D, 637E, 613, 613C, 621E, 627F, 627G, 615C II 631C, 623B, 657

    defense and federal products
    30/30

    earthmoving compactor
    816, 825C, 815, 826C, 825 816F II 836, 815K, 815F II 816F

    engine - truck
    C9, C-9, C-10, C-12, C-18, C13, 3306B

    3300
    3306B, G3306, 3304B, G3306B

    15 to 18 liter
    C18, C15, C-16, G3406, 3406C, 3406C CKD

    forest products
    522, 552, 511, 532, TK751, 522B, 586C, TK711, 552 2 2590, 2290, 551, TK741, 2491, 2390, TK752, 541 2 TK1051, 2391

    wheel loaders
    IT18, IT28, 966C, 950B, 980C, 966E, 966R, G936, 916, 966D, 936E, 966F, 980F, 936F, 950E, 970F, 966FII, 930TII, 980FII

    pipelayers
    572R, 571G, 572G, 572RII

    track-type skidder
    4P D4HTSK III 527 54H D4HTSK II 517 125C D5HTSK II 120C

    track loaders
    973, 963C, 953, 977L, 963, 973D, 955L, 953B, 973CLGP, 963LGP, 973LGP, 963CLGP

    asphalt paver
    AP-200B

    expanded mining products
    MD5075, 6018, 6015, 6015 FS MD5125

    track excavators
    336D2, 330B, 235C, 235, 330C, 245, 215D, 336D, 336DL, 336D2L, 330DL, 350L, 330BL, 336DLN, 345BII, 330L, 336DOEM, 345B, 345BIIL, 345BL, 330, 330CL, 350, 330BLN, 235B, 215BSA, 225B, 219D, 235D, 225D, 219, 330LN, 345BIIMH, 330DMH, 345BMH, 215CLC

    track-type tractor
    D6C, D4D, D7H, D7G, D6H, D6R II D6R, 6A 56H D6R III 143 6S D6H XR D4E, D5, 4A 6 D6D, D5H, D7R II D6T, 163 57 D5B, 5A 153 D7F, D6H XL 5P 141 D3C, 6SU D4H, 7SU 57H D6F SR D6E 5 4P 5S D6D SR D7G2 4 4S D6H II D7R, 7 D7R LGP 7U D7R XR D5H XL D6R LGP 7S D4E SR 55, 140, D6R XL 56 D6G SR D6E SR 7S LGP 54 D6G2 LGP 7A 192 D6G2 XL 50 D4H XL 165 D3B, D9G, D8R II 182 D4H III D6R STD

    oem solutions
    CAT WDS

    10 to 13 liter
    3196, C13, C11, C-12

    3500
    D398B, D399

    engineer support tractor
    DEUCE

    challenger
    MTC765, MTC735, 70C, MT755, 65, 65C, MTC755, 65E, 65D, 75C, 75D, MT765, MT745, 65B, 85E, 85C, MT735, 85D, 95E

    wheel-type loader
    966G, 926, 950, 980C, 966C, 930R, 950B, 950E, 936, 930T, G916, 966E, 916, 936E, 920, 926E, 930, 966D, 980F II 972G, 966F, 970F, G936, 988B, 988K, G926, 980B, 950B/950E 980F, 966F II

    compactors
    815F, 816B, 816K, 826C, 816F, 815B, 836, 815K, 815FII, 815KLRC

    track type tractors
    D5B, D8T, D7R, D6R, D6H, D6G, D7F, D6D, D7H, D7G, D6T, D5E, D7RXR, D6TXW, D7RII, D6RII, D6TLGPVP, D5HIIXL, D7RIILGP, D6RIII, D6TXL, D6RXL, D6RXR, D6RLGP, D6RIIXL, D6R2, D7RLGP, D6HIIXR, D4HIIIXL, D6RIILGP, D6RIIXW, D6TLGP, D6TXWVP, D6HIIXL, D4HIILGP, D6RXW, D6RIIIXW, D6HLGP, D7RIIXR, D6RIIIXL, D6ESR2000, D7GLGP, D6HII, D5HIILGP, D6HIILS, D6DLGP, D6HIILGP, D5HII, D6DSA, D7GSA, D6DSR, D4ESA, D6TXLVP, D6RIIILGP, D6GSR, D3CSA

    wheel-type skidder
    FB518 518, 528, 515, 525, 120C

    wheel tractor scrapers
    621B, 615, 637G, 615C, 657G, 627E, 621R, 639D, 613B, 651E, 621S, 627G, 623B, 657E, 631G, 627EPP, 631EII, 627BPP, 637E, 627B, 615CII, 657EPP

    telehandler
    TH417C, TH337C, TH414C, TH514C, TH406C, TH407C, TH336C

    articulated dump truck
    D300B, D250B, D30D, D25D, D400E II D30C, D300E II D350C, D25C, D35C, D250E II D350E II

    ag tractors
    95E, 65D, 75, 75E, 85E, 65B, MTC745

    wheeled excavator
    M330D M322D MH W345B II W330B

    articulated trucks
    D400D, D44B, D350E, D300D, D550B, D250E, D400E, D40D, D300E, D350D, D400EII, D250EII

    motor graders
    12G, 140M, 140G, 160M, 120G, 16G, 160MAWD, 12HNA, 16H, 160M2, 14LAWD, 14H

    paving compactor
    CB-534, CS-653, CP-643, CP-653, CS-643

    excavator
    330C, 336D L 336D2 L 330D L 336D, 245B, 330 L 225, 345B L 345B II 235, 330B L 330C FM 245, 330B LN 350-A 336D2, 330-A 215, 336D2 LXE 336D2 XE 330C L 390D L 330-A L 330D, 345B II MH 229D, 350-A L 330B, 350 L 336D2 GC EL300B, 330C LN 330D MH

    generator
    SR4, SR500

    off highway trucks
    785B, 784B, 771D, 793, 793D, 793C, 773F, 775D, 797, 775E, 785D, 785C, 784C, 785G, 773D, 769D, MT5300DAC, 775FOEM, 773ELRC, 785DOEM, 773E2LRC, 773FOEM

    petroleum products
    C9, CX31-C9I C15, CX31-C15I TH48-E70 C32, TH31-C9I C7, CX31-P600 CX31-C11I C27, C11, TH35-E81 C13, CX35-P800 TH35-C11I TH31-E61 TH35-C15I C18, C-15, TH35-C13I TH31-C9P CX31-C13I

    skidders
    528B, 530B, 545, 518C, D5TSKHII, 527CA, 527GR, D4TSKHII, 517CA, 517GR, D4TSKHIII, 518FB

    wheel excavators
    W330BMH, W345BIIMH

    stabilizers/reclaimers
    RR-250B, SS-250B, RM-250C, RM-350B

    work tool
    PRE426 DLK426

    cold planer
    PM-565, PR-450

    cold planers
    PR-450C, PM-465, PM-565B

    wheel dozer
    814F, 824S 814, 8A4K 824C, 834S 834U 814F II

    integrated toolcarrier
    IT28B, IT18B, IT18, IT28

    pipelayer
    572F, 571G, 561C, 572G, 561D, 571F, 572R II

    forestry excavators
    330CFMHW, 330CFMST