9F-8122: BOLT-HEX HEAD
+ / - Hover over image to Zoom
Other Views

    9F-8122: BOLT-HEX HEAD

    Part Number: 9F-8122
    Brand: Cat
    Retrieving Price.....

    Hex Head Bolt

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Description:
    Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
    Hex head bolts/screws offer the most robust driving feature.

    Attributes:
    •Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity
    •Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements.
    •Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force.
    •Coatings that meet special requirements for different applications (RoHS compliant) .

    Applications:
    Cat bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.

    UNITS:
    • US
    • Metric
    • Bolt Type: Hex Head Bolts
    • Coating: Phosphate & Oil
    • Drive (mm): 38.1
    • Finish: Phosphate and Oil Coated
    • Grade: 8
    • Grip Length (mm): 165.1
    • Head Height (mm): 17.93
    • Hole Thread Pitch: 14
    • Material Description: SAE J429 Grade 8 (ISO Class 10.9)
    • Overall Length (mm): 228.6
    • Thread: Fine Thread UNF
    • Thread Size (mm): 1.000
    meng
    3516E, 3512, 3512C, 3512E, 3516C, 3508B, 3516B, 3516, 3512B, 3508, 3508C, 3608, 3616, 3606, 3612

    3500
    3516B, 3512B

    petr
    3508B, 3516C, 3516, 3512C, CX48-P2300 3508C, 2016 3512B, 3512E, 3512, TH48-E80 3516B, TH48-E70

    ieng
    G3508, G3508B, 3508B, G3512B, 3508, G3516C, 3512B, 3512, G3512, 3516B, 3512C, 3508C, 3516, G3516, 3516C, G3520B, SPF343C 3512E, SPF743, G3508J

    emp
    MD6540C

    wheel loaders
    994D

    oht
    777D, 793C, 777C, 785G, 789D, 784B, 793B, 785D, 776D, 785C, 776C, 777B, 784C, MT4400D AC 789, 789B, 797, 789C, 785, 785B, 777

    epg
    3508, G3516B, 3508B, 3512B, 3512, PM3512 3516B, 3516, G3512, 3508C, PM3508 3516C

    pipe
    589

    wtl
    994H, 994D, 994F, 994