9F-9522: Hex Head Bolts, Phosphate and Oil Coated
+ / - Hover over image to Zoom
Other Views

    9F-9522: Hex Head Bolts, Phosphate and Oil Coated

    Part Number: 9F-9522
    Brand: Cat
    Retrieving Price.....

    Inch

    Cat bolts and matching hardened washers and nuts form a matched system which produces consistently high clamp loads

    UNITS:
    • US
    • Metric
    • Bolt Type: Hex Head Bolts
    • Finish: Phosphate and Oil Coated
    • Grip Length - 2 (in): 0.37
    • Head Height - 4 (in): 0.67
    • Head Width - 5 (in): 1.31
    • Thread: Coarse Thread UNC
    • Thread Size (in - TPI) (in): 7/8 - 9
    • Total Bolt Length - 3 (in): 2 1/4
    track-type tractor
    D6D, 6S D4D, D5, 9U 140, 8A 5S 8C 163 D5B, 9S 153 143 D6E D9H, 6 D9G, 6A D6F SR 4 D3C, D6G SR 141 5A D8H, 5 183 D3B, 9C D6E SR 9A 55, D9E, D6D SR D5E, 8S 8U 9R

    wheel tractor-scraper
    639D, 637, 633, 637B 631C, 633B 631E, 637E, 630A, 631B, 633D

    pipelayer
    583K, 572G, 594H, 594, 561D, 583H

    generator
    SR4

    engine - generator set
    3408B, G3412, 3408C, 3412, 3516, 3406B, D399, 3512, 3412C, 3408, 3508, 3306B, 3406

    motor grader
    140, 120B, 12E, 120, 140B

    wheel-type loader
    966C

    track-type loader
    955K, 941, 955L, 951B, 973, 951C, 977 941B, 977K, 951, 955 977L

    engine - industrial
    3412, 3408, 3406B, C-12, 3408B, D348, G3408, 3176B, G3406, 3406, G3412, G3408C, 3176C, C-10, 3196, G3408B

    excavator
    225

    off-highway truck
    769C, 773B, 768C, 775B, 772B, 771C

    earthmoving compactor
    826C