9F-9695: COVER
+ / - Hover over image to Zoom
Other Views

    9F-9695: COVER

    Part Number: 9F-9695
    Brand: Cat
    Retrieving Price.....
    Save to List

    Flyweight Cover for Mechanical Governor

    Description:

    • Covers are important components of flyweight governors, which regulate speed of engine

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 2.3
    • Length (in): 12
    generator
    SR4

    engine - generator set
    3516 3508 3512

    off-highway truck
    789 785 777B 776B

    engine - industrial
    G379A D342 G3512 3512 D353E 3516 G3516 D398B 3508 D398 D342C D353C D353D D379 D379B G398 G379 SR4

    marine products
    3508 3516 3512

    track-type tractor
    11 11SU D11N 11U