9G-1642: Stopper
+ / - Hover over image to Zoom
Other Views

    9G-1642: Stopper

    Part Number: 9G-1642
    Brand: Cat
    Retrieving Price.....
    Save to List

    Stopper

    Description:

    • Stoppers are rubber plugs placed in the end of the pin to maintain oil.

    Warning: This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    track-type skidder
    D4HTSK II 54H 527 4P D5HTSK II

    excavator
    225

    pipelayer
    587T 561H PL61 PL83 583T 583R 578 PL87 587R

    track-type loader
    943 953 963 941B 951B 955 953C 955L 953B 963D 977 951 963B 941 951C 963C 953K 963K 953D

    track-type tractor
    D6 D4H D6M D7R II 141 D3K2 LGP D6T D8T 6SU D5K2 LGP D6T XL D4E 6S D4E SR D6D 56H D6K2 XL D6R III D6R D5H D6H 4S 6A 6 D8R 4P D4G D4H III D4K2 XL D6R II D3G D6N D5B D6T XW 5P 163 140 D5C III D5C PATLGP D6K XL D6K2 D6H XR D3C III D6K D5E 54 D5K2 XL D4K2 LGP D6 XE D5N D5G D6H II D6E D6T LGP D6H XL 143 5 D6T XL PAT D6E SR D4C III D6T XW PAT 56 153 D5M D5K LGP 4 4A D6N XL D4H XL D6K2 LGP D6R XL D6R LGP D5H XL D4D 5S D3K XL D6F SR 55 D6G SR 53 D5 D3K LGP D6N LGP 5A PAT D6T LGPPAT D4K XL D3K2 XL 5A D4K LGP D6C D6R STD D8R II D6K LGP 3 D5C D6D SR D5C PAT D5K XL