9G-1918: GEAR
+ / - Hover over image to Zoom
Other Views

    9G-1918: GEAR

    Part Number: 9G-1918
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Spur Gear

    Description:
    A spur gear is the most common type of gear and consists of a cylinder or disk with teeth projected straight outward. A spur gear also generally looks the same from either side, since the teeth are straight from one side to the other.


    Attributes:
    Cat gears are machined from carefully selected materials to exacting specifications that match the loads encountered in Cat machines. They are manufactured using special, and in some cases proprietary, heat treat processes — including case carburizing, nitriding, and induction hardening. Cat gears have the industry's highest power density, or the amount of power a gear can transmit relative to its size and are designed with reusability in mind. Consequently, they are more durable and keep your overall machine operating costs down.


    Recommended Application:
    Cat gears are built specific to their application to ensure all drive train parts work and wear together as a system.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    earthmoving compactor
    836

    wheel dozer
    834S 834U 834B

    underground articulated truck
    AD30

    pipelayer
    589

    articulated dump truck
    D400D D40D D400E D350E D35HP D44B D400 D550B D350E II

    track-type tractor
    D8L 9SU D9R 8 9S 10SU 9 10 8S 59N D9T 10U 9U 8A D9N 9C 8U 59 59L 58L D10N D9L 58

    load, haul, dump
    R2900G R3000H R2900